This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:sigmastudio:toolbox:sources:dcinputentry [19 Apr 2017 13:13] – [Supported DSPs] Venkatesan Krishnamoorthy | resources:tools-software:sigmastudio:toolbox:sources:dcinputentry [19 Apr 2017 13:17] (current) – Venkatesan Krishnamoorthy | ||
---|---|---|---|
Line 1: | Line 1: | ||
===== DC Input Entry ====== | ===== DC Input Entry ====== | ||
- | [[resources: | + | [[resources: |
\\ | \\ | ||
The DC Input Block allows you to generate a DC, direct current, signal(a constant numerical value). This Block can be used to generate control signals for Multiplexers and Lookup Tables. | The DC Input Block allows you to generate a DC, direct current, signal(a constant numerical value). This Block can be used to generate control signals for Multiplexers and Lookup Tables. | ||
Line 22: | Line 22: | ||
\\ | \\ | ||
===== DSP Parameter Information ===== | ===== DSP Parameter Information ===== | ||
- | ===== ADAU145x | + | ==== ADAU145x ==== |
^GUI Control Name^Compiler Name^Function Description^ | ^GUI Control Name^Compiler Name^Function Description^ | ||
|DC |<fc # | |DC |<fc # | ||
Line 31: | Line 31: | ||
\\ | \\ | ||
====Supported DSPs===== | ====Supported DSPs===== | ||
- | - ADAU145x | + | - ADAU145x |
- ADAU144x | - ADAU144x | ||
- ADAU170x | - ADAU170x |