Click here to return to the sources page
The DC Input Block allows you to generate a DC, direct current, signal(a constant numerical value). This Block can be used to generate control signals for Multiplexers and Lookup Tables.
The block's controls allow the DC value and the format to be set. There are 32/28 available bits which can be used to represent decimal values depends on the SigmaDSP.
Name | Format [int/dec] - [control/audio] | Function Description |
---|---|---|
Pin 0: Output Signal | Decimal - | DC output signal |
GUI Control Name | Default Value | Range | Function Description |
---|---|---|---|
DC | 1 | 0 - (Depends on the format select) | This control gives the DC, direct current, signal(a constant numeric value) |
format | 8.24/ 5.23 | Valid fixeed point formats with 32/28 bits | This control decides the range of DC control |
The module currently does not support grow functionality and Add Algorithm is supported.
Supported to Multiple Instances.
GUI Control Name | Compiler Name | Function Description |
---|---|---|
DC | DCInp145XBlkAlg1value | DC output signal |
Here,