Click here to return to the basic dsp page
This Module implements the basic trigonometric functions such as sine, cosine, tan, inverse sine,
inverse cosine, inverse tan. This Module can be grown. When grown, both control and input, output
pins are grown.
Name | Format [int/dec] - [control/audio] | Function Description |
---|---|---|
Pin 0: Input | decimal - Audio | Audio input |
Name | Format [int/dec] - [control/audio] | Function Description |
---|---|---|
Pin 0: Output | decimal - Audio | Transformed Output |
The module does not support Add and Growth.
GUI Control Name | Default Value | Range | Function Description |
---|---|---|---|
IndexIn | 0(Sinx) | 0 to 5 | Index of the trigonometric function needed |
Input Gain | 1 | -100000 to 100000 | Gain applied on the input |
phase | 0 | -100000 to 100000 | phase of the input |
Output Gain | 1 | -100000 to 100000 | Gain applied on the output |
Offset | 0 | -10000 to 10000 | Offset of the output |
GUI Control Name | Compiler Name | Function Description |
---|---|---|
IndexIn | Trignometry_SC5xxAlg1IndenIn1 | function index selected |
Input Gain | Trignometry_SC5xxAlg1Input Gain1 | Gain applied on the input |
Phase | Trignometry_SC5xxAlg1Phase1 | phase of the input |
Output Gain | Trignometry_SC5xxAlg1Output Gain1 | Gain applied on the output |
Offset | Trignometry_SC5xxAlg1Offset1 | Offset of the output |
Here,
This Module implements the basic trigonometric functions such as sine, cosine, tan, inverse sine,
inverse cosine, inverse tan. This Module can be grown. When grown, both control and input, output
pins are grown.