Click here to return to the BasicDSP page
The Max and Hold is a block algorithm compares the input sample with held max value and outputs the highest value. |
Name | Format [int/dec/float] - [control/audio] | Function Description |
---|---|---|
Pin 0: Input | decimal(ADAU145x)- control | Reset signal to the module |
Pin 1: Input | decimal(ADAU145x)- audio | Input signal to the module |
Name | Format [int/dec/float] - [control/audio] | Function Description |
---|---|---|
Pin 0: Output | decimal(ADAU145x)- audio- audio | Output signal from the module |
The module supports growth of Input channels up to 16 and one reset pin. Add Algorithm is not supported.
No GUI Controls
No DSP parameters
This module compares the each channel inputs samples in Block of input samples with held_max value and outputs highest value when reset is Off. Compares the each channel inputs samples in Block of input samples and outputs the highest value when reset pin is high.
ADAU145x |
ADAU146x |