This page provides how to use the USB Gadget fs on ADSP-SC5xx board, and it will include the below test:
On the Yocto, Configure the linux-kernel as below to set the USB controller in Gadget only mode, and enable the USB Gadget Filesystem relevant options.
$ bitbake linux-adi -c menuconfig
Configure the USB drivers to Gadget only mode (or Dual role mode )
Device Drivers ---> [*] USB support ---> <*> Inventra Highspeed Dual Role Controller MUSB Mode Selection (Gadget only mode) ---> *** Platform Glue Layer *** <*> ADI *** MUSB DMA mode *** [N] Disable DMA (always use PIO) [*] Inventra <*> USB Gadget Support --->
Configure the Gadget Filesyetm support
Device Drivers -- -> [*] USB support ---> <*> USB Gadget Support ---> <M> USB Gadget precomposed configurations <M> Gadget Filesystem
on the target Ez-Kit board
root@adsp-sc589-ezkit:~# modprobe gadgetfs gadgetfs: USB Gadget filesystem, version 24 Aug 2004 root@adsp-sc589-ezkit:~# mkdir /dev/gadget root@adsp-sc589-ezkit:~# mount -t gadgetfs gadgetfs /dev/gadget root@adsp-sc589-ezkit:~# ls /dev/gadget/ -l total 0 -rw------- 1 root root 0 Jul 13 08:12 musb-hdrc root@adsp-sc589-ezkit:~# gadgetfs-test -r "1.3" -v gadgetfs: bound to musb-hdrc driver /dev/gadget/musb-hdrc ep0 configured serial="1.3" gadgetfs: connected ** Mon Jul 13 08:13:28 2020gadgetfs: disconnected CONNECT high speed DISCONNECT gadgetfs: connected read 2 ep0 eventsgadgetfs: configuration #3 CONNECT high speed SETUP 80.06 v0300 i0000 255 SETUP 80.06 v0302 i0409 255 SETUP 80.06 v0301 i0409 255 SETUP 80.06 v0303 i0409 255 SETUP 00.09 v0003 i0000 0 CONFIG #3 SETUP 80.06 v0304 i0409 255 SETUP 80.06 v0305 i0409 255 simple_sink_thread start -1234897824 fd 4 simple_source_thread start -1226505120 fd 5 SETUP 80.06 v0300 i0000 255 SETUP 80.06 v0305 i0409 255 SETUP 80.06 v03ee i0000 1024 ... protocol stall 80.06
On the Linux-Host PC
Please following the usbtest to get the resources:tools-software/linuxdsp/docs/linux-kernel-and-drivers/usb/usbtest/testusb.c. and then compile the source code with the command:
gcc -Wall -g -pthread -o testusb testusb.c
#!/bin/sh #set -x lsmod |grep usbtest sudo modprobe usbtest lsmod |grep usbtest sudo cat /sys/kernel/debug/usb/devices | grep -i "Manufacturer=Licensed to Code, LLC" sudo cat /sys/kernel/debug/usb/devices | grep -i "Product=My Source/Sink Product" lsusb|grep -i "Netchip Technology"|awk '{print $2" "$4}' gadget_bus=$(lsusb|grep -i "Netchip Technology"|awk '{print $2}') gadget_bus=`echo $gadget_bus | tr -cd "[0-9]"` gadget_dev=$(lsusb|grep -i "Netchip Technology"|awk '{print $4}') gadget_dev=`echo $gadget_dev | tr -cd "[0-9]"` do_test() { sudo ./testusb -D /dev/bus/usb/$gadget_bus/$gadget_dev -t${1} } echo "Gadget fs bulk mode test " for i in $(seq 1 8) do do_test $i done echo "Gadget fs control mode test " do_test 9 do_test 10
test@madara:~$ sh usb_gadget_fs.sh usbtest 36864 0 S: Manufacturer=Licensed to Code, LLC S: Product=My Source/Sink Product 002 040: Gadget fs bulk mode test ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 1 --> 110 (Connection timed out) ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 2 --> 110 (Connection timed out) ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 3 --> 110 (Connection timed out) ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 4 --> 110 (Connection timed out) ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 5 --> 110 (Connection timed out) ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 6 --> 110 (Connection timed out) ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 7 --> 110 (Connection timed out) ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 8 --> 110 (Connection timed out) Gadget fs control mode test ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 9 --> 110 (Connection timed out) ./testusb: /dev/bus/usb/002/040 may see only control tests /dev/bus/usb/002/040 test 10 --> 110 (Connection timed out)
error log one board side
SETUP 01.0b v0000 i0000 0 musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait musb_g_ep0_irq 691: SetupEnd came in a wrong ep0stage wait
Go TO USB Interface