The ADRV9040 is a highly integrated, radio frequency (RF) agile transceiver offering eight transmitters, two observation receivers for monitoring transmitter channels, eight receivers, integrated LO and clock synthesizers, and digital signal processing functions to provide a complete transceiver solution. The device provides the high radio performance and low power consumption demanded by cellular infrastructure applications such as small cell basestation radios, macro 3G/4G/5G systems, and massive MIMO base stations.
The ADRV9040 is a highly integrated, system on chip (SoC) radio frequency (RF) agile transceiver with integrated digital front end (DFE). The SoC contains eight transmitters, two observation receivers for monitoring transmitter channels, eight receivers, integrated LO and clock synthesizers, and digital signal processing functions. The SoC meets the high radio performance and low power consumption demanded by cellular infrastructure applications including small cell basestation radios, macro 3G/4G/5G systems, and massive MIMO base stations.
The Rx and Tx signal paths use a zero-IF (ZIF) architecture that provides wide bandwidth with dynamic range suitable for contiguous and noncontiguous multicarrier base station applications. The ZIF architecture has the benefits of low power plus RF frequency and bandwidth agility. The lack of aliases and out-of-band images eliminates anti-aliasing and image filters. This reduces both system size and cost, also making band independent solutions possible.
The device also includes two wide-bandwidth observation path receiver sub-systems for monitoring transmitter outputs. This SoC subsystem includes automatic and manual attenuation control, dc offset correction, quadrature error correction (QEC), and digital filtering. GPIOs that provide an array of digital control options are also integrated.
Multi-band capability is enabled by dual LO functionality, additional LO dividers and wideband operation. This allows 4 individual band profiles1 within the tuneable range, thereby maximizing use case flexibility.
The SoC has fully integrated digital front end (DFE) functionality which includes carrier digital up/down conversion (CDUC and CDDC), crest factor reduction (CFR), digital pre-distortion (DPD), closed loop gain control (CLGC) and voltage standing wave ratio (VSWR) monitor.
The CDUC feature of the ADRV9040 filters and places individual component carriers within the band of interest. The CDDC feature, with its 8 parallel paths, processes each carrier individually before sending over the serial data interface.
The CDUC and CDDC reduce SERDES interface data rates in non-contiguous carrier configurations. This integration also reduces power compared to an equivalent FPGA based implementation.
The CFR engine of the ADRV9040 reduces the peak-to-average ratio of the input signal, enabling higher efficiency transmit line ups while reducing the processing load on baseband processors.
The SoC also contains a fully integrated DPD engine for use in power amplifier (PA) linearization. DPD enables high efficiency PAs, reducing the power consumption of base station radios and the number of SERDES lanes interfacing with baseband processors. The DPD engine incorporates a dedicated long-term DPD (LT-DPD) block which provides support for GaN PAs. The ADRV9040 tackles the charge trapping property of GaN PAs with its LT-DPD block; therefore, improving emissions and EVM. The SoC includes an ARM Cortex-A55 quad core processor to independently serve DPD, CLGC, and VSWR monitor features. The dedicated processor, together with the DPD engine, provides industry leading DPD performance.
The serial data interface consists of eight serializer lanes and eight deserializer lanes. The interface supports both the JESD204B and JESD204C standards and both fixed and floating-point data formats are supported. The floating-point format allows internal automatic gain control (AGC) to be transparent to the baseband processor.
The ADRV9040 is powered directly from 0.8 V, 1.0 V, and 1.8 V regulators and is controlled via a standard SPI serial port. Comprehensive power-down modes are included to minimize power consumption in normal use. The device is packaged in a 27 mm × 20 mm, 736-ball grid array.
This is a Linux industrial I/O (IIO) subsystem driver, targeting RF Transceivers. The industrial I/O subsystem provides a unified framework for drivers for many different types of converters and sensors using a number of different physical interfaces (i2c, spi, etc). See IIO for more information.
Source | Mainlined? |
---|---|
git | No |
Function | File |
---|---|
driver source file | drivers/iio/adc/koror/adrv904x.c |
driver source file | drivers/iio/adc/koror/adrv904x_conv.c |
driver include | drivers/iio/adc/koror/adrv904x.h |
Koror API driver | drivers/iio/adc/koror |
Function | File |
---|---|
driver | drivers/iio/adc/cf_axi_adc_core.c |
driver | drivers/iio/adc/cf_axi_adc_ring_stream.c |
include | drivers/iio/adc/cf_axi_adc.h |
Function | File |
---|---|
driver | drivers/iio/frequency/cf_axi_dds.c |
include | drivers/iio/frequency/cf_axi_adc.h |
Function | File |
---|---|
driver | drivers/iio/jesd204/axi_jesd204_rx.c |
driver | drivers/iio/jesd204/axi_jesd204_tx.c |
Function | File |
---|---|
driver | drivers/iio/jesd204/axi_adxcvr.c |
Please follow the link here for detailed options and examples:
The ADRV904x contains dedicated signal processing blocks, ADCs, DACs, two ARM processor cores and a co-processor called the stream processor. The firmware for the ARM cores is a pre-compiled binary. The stream co-processor binary is user generated.
A stream processor is a processor within the transceiver tasked with performing a series of configuration tasks based on some event. After a request from the user, the stream processor performs a series of predefined actions that are loaded into the stream processor during device initialization. This processor takes full advantage of the speed of the internal register buses for efficient execution of commands.
The stream processor can access and modify registers independently, avoiding the need for ARM interaction.
The stream processor is a processor within the ADRV904x which performs a series of configuration tasks based on an event. When requested the stream processor performs a series of pre-defined actions which are loaded into the stream processor during initialization. This processor takes advantage of the internal register bus speed for efficient execution of commands. The stream processor accesses and modifies registers independently, avoiding the need for ARM interaction.
The stream processor executes “streams” or series of tasks for:
The stream processor image changes with different configurations. For example, the stream that enables the receivers are different depending on the JESD configuration. It is therefore necessary to save a stream image for each configuration. When the user saves the configuration files (.bin) using the configurator, a stream binary image is generated automatically (a separate .bin file). This stream image file should then be used when initializing the device with the configuration in question. It is also necessary to save a stream image file every time the firmware version is updated as stream image files can be specific to versions of ARM and API.
The following are examples of how the stream files can differ:
Nineteen separate stream processors exist in the device, each of which is responsible for the execution of some dedicated functionality within the device. These can be divided into two broad categories: slice stream processors and the core stream processor.
There are eighteen slice stream processors, one each for the eight Tx, Rx datapaths, and two for the ORx datapaths. These ORx datapaths are not shared with the internal Tx channel loopback paths that facilitate data collection during the various Tx calibrations however for external LO leakage calibrations the ORx path is used. The existence of individual slice stream processors for each datapath enables true real-time parallel operation of all individual Tx, Rx, and ORx datapaths.
Each slice stream processor may only access the digital register sub maps corresponding to its specific functionality. For example, the Tx slice stream processors can only access the Tx digital sub-maps.
The core stream processor has access to the entire device. The core stream processor services GPIO pin-based streams and any custom streams that are cross domain.
The stream binary stream_image.bin
must be stored in the /lib/firmware folder, or compiled into the kernel using the CONFIG_FIRMWARE_IN_KERNEL, CONFIG_EXTRA_FIRMWARE config options. Multiple stream binaries can be added. However a unique name must be given. The stream binary loaded during driver probe can be specified using following device tree property:
stream-firmware-name = “stream_image.bin”;
Note that this is user generated with ADI evaluation software.
Function | File |
---|---|
Steam | firmware/stream_image.bin |
The transceiver is equipped with two ARM M4 processors, CPU0 and CPU1, for Radio functionality. There is a separate A55 processor dedicated DFE features, like DPD, CLGC, VSWR. This section outlines ARM processor used for Radio features. The firmware for these ARM processors is loaded during the initialization process. CPU0 is loaded first, followed by CPU1 then CPU0 is started which will then start CPU1. The firmware memory size is 641 kB. The ARMs are tasked with configuring the transceiver for the selected use case, performing initial calibrations of the signal paths and maintaining device performance over time through tracking calibrations.
The fimware loaded during driver probe are specified using following device tree property:
adi,arm-firmware-name = “ADRV9040_FW.bin”;
This is the pre-compiled firmware binary for the embedded dual core ARM processors in the ADRV904x transceiver, which mainly consists of ADI proprietary algorithms used to calibrate the transceiver. It is delivered as part of ADRV904x software package.
Function | File |
---|---|
ARM processor firmware | firmware/ADRV9040_FW.bin |
The DFE processor is an ARM A55 quad-core processor for implementing DFE application software such as DPD, CLGC and VSWR algorithms.
The firmware files for these processors must be stored in the /lib/firmware folder, or compiled into the kernel using the CONFIG_FIRMWARE_IN_KERNEL, CONFIG_EXTRA_FIRMWARE config options. The fimware loaded during driver probe is specified using following device tree property:
adi,arm-dfe-firmware-name = “ADRV9040_DFE_CALS_FW.bin”;
This is the pre-compiled firmware binary for the embedded quad core A55 DFE processors in the ADRV904x transceiver, which mainly consists of ADI proprietary DFE algorithms such as DPD, CLGC and VSWR.
Function | File |
---|---|
DFE processor firmware | firmware/ADRV9040_DFE_CALS_FW.bin |
The Gain table for the RX path must also be loaded during boot/setup phase. This is also loaded using the firmware framework.
This is the front end gain look up tables for the ADRV904x receiver. It is a default table delivered as part of ADRV904x software package. User can also generate custom gain tables.
adi,rx-gaintable-names = “ADRV9040_RxGainTable.csv”;
Function | File |
---|---|
RX Gain Correction table | firmware/ADRV9040_RxGainTable.csv |
The ADRV904x’s configuration for a particular use case is programmed through the profile binary. The profile consists of the filter coefficients, clock rates, signal blocks, DFE resources to enable/disable for a particular use case.
This is a user generated with ADI evaluation software. Please refer to ADRV904x Evaluation System User Guide for steps to generate the profile binary.
adi,device-config-name = “DeviceProfileTest.bin”;
Function | File |
---|---|
RX Gain Correction table | firmware/DeviceProfileTest.bin |
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”).
The ADRV904x driver depends on CONFIG_SPI
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
Linux Kernel Configuration Device Drivers ---> <*> Industrial I/O support ---> --- Industrial I/O support -*- Enable ring buffer support within IIO -*- Industrial I/O lock free software ring -*- Enable triggered sampling support *** Analog to digital converters *** [--snip--] -*- Analog Devices High-Speed AXI ADC driver core < > Analog Devices AD9361, AD9364 RF Agile Transceiver driver < > Analog Devices AD9371 RF Transceiver driver < > Analog Devices ADRV9009/ADRV9008 RF Transceiver driver < > Analog Devices ADRV9025/ADRV9026/ADRV9029 RF Transceiver driver <*> Analog Devices ADRV904X/ADRV9040 RF Transceiver driver < > Analog Devices AD6676 Wideband IF Receiver driver < > Analog Devices AD9467, AD9680, etc. high speed ADCs < > Analog Devices Motor Control (AD-FMCMOTCON) drivers [--snip--] Frequency Synthesizers DDS/PLL ---> Direct Digital Synthesis ---> <*> Analog Devices CoreFPGA AXI DDS driver Clock Generator/Distribution ---> < > Analog Devices AD9508 Clock Fanout Buffer < > Analog Devices AD9523 Low Jitter Clock Generator <*> Analog Devices AD9528 Low Jitter Clock Generator < > Analog Devices AD9548 Network Clock Generator/Synchronizer < > Analog Devices AD9517 12-Output Clock Generator <*> JESD204 High-Speed Serial Interface Support ---> --- JESD204 High-Speed Serial Interface Support < > Altera Arria10 JESD204 PHY Support <*> Analog Devices AXI ADXCVR PHY Support < > Generic AXI JESD204B configuration driver <*> Analog Devices AXI JESD204B TX Support <*> Analog Devices AXI JESD204B RX Support
Each and every IIO device, typically a hardware chip, has a device folder under /sys/bus/iio/devices/iio:deviceX. Where X is the IIO index of the device. Under every of these directory folders reside a set of files, depending on the characteristics and features of the hardware device in question. These files are consistently generalized and documented in the IIO ABI documentation. In order to determine which IIO deviceX corresponds to which hardware device, the user can read the name file /sys/bus/iio/devices/iio:deviceX/name. In case the sequence in which the iio device drivers are loaded/registered is constant, the numbering is constant and may be known in advance.
TIP: An example program which uses the interface can be found here:
General attribute naming convention:
IIO sysfs attribute naming prefix | Target |
---|---|
Transceiver | |
in_voltage0_[…] | RX1 |
in_voltage1_[…] | RX2 |
… | … |
in_voltage7_[…] | RX8 |
in_voltage8_[…] | Observation RX1 |
in_voltage9_[…] | Observation RX2 |
out_altvoltage0_[…] | TRX LO1 |
out_altvoltage1_[…] | TRX LO2 |
out_altvoltage2_[…] | TRX AUX LO |
out_voltage0_[…] | TX1 |
out_voltage1_[…] | TX2 |
… | … |
out_voltage7_[…] | TX8 |
This specifies any shell prompt running on the target
root@analog:~# cd /sys/bus/iio/devices/ 0 0 0 │┘ root@analog:/sys/bus/iio/devices# ls iio:device0 iio:device2 iio:device4 iio:device1 iio:device3 iio_sysfs_trigger root@analog:/sys/bus/iio/devices# cd iio:device2 root@analog:/sys/bus/iio/devices/iio:device2# ls -al total 0 drwxr-xr-x 3 root root 0 May 14 12:41 . drwxr-xr-x 6 root root 0 May 14 12:41 .. -rw-r--r-- 1 root root 4096 May 14 12:41 calibrate -rw-r--r-- 1 root root 4096 May 14 12:41 calibrate_rx_qec_en -rw-r--r-- 1 root root 4096 May 14 12:41 calibrate_tx_lol_en -rw-r--r-- 1 root root 4096 May 14 12:41 calibrate_tx_qec_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_temp0_input -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage0_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage0_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage0_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage0_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage0_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage2_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage2_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage2_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage2_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage2_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage3_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage3_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage3_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage3_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage3_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage4_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage4_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage4_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage4_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage4_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage5_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage5_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage5_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage5_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage5_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage6_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage6_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage6_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage6_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage6_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage7_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage7_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage7_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage7_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage7_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage8_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage8_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage8_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage8_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage8_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage9_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage9_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage9_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage9_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage9_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage_sampling_frequency -rw-r--r-- 1 root root 4096 May 14 12:41 jesd204_fsm_ctrl -r--r--r-- 1 root root 4096 May 14 12:41 jesd204_fsm_error -r--r--r-- 1 root root 4096 May 14 12:41 jesd204_fsm_paused --w------- 1 root root 4096 May 14 12:41 jesd204_fsm_resume -r--r--r-- 1 root root 4096 May 14 12:41 jesd204_fsm_state -r--r--r-- 1 root root 4096 May 14 12:41 name lrwxrwxrwx 1 root root 0 May 14 12:41 of_node -> ../../../../../../../../firmware/devicetree/base/axi/spi@ff040000/adrv904x-phy@0 -rw-r--r-- 1 root root 4096 May 14 12:41 out_altvoltage0_LO1_frequency -r--r--r-- 1 root root 4096 May 14 12:41 out_altvoltage0_LO1_label -rw-r--r-- 1 root root 4096 May 14 12:41 out_altvoltage1_LO2_frequency -r--r--r-- 1 root root 4096 May 14 12:41 out_altvoltage1_LO2_label -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage1_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage1_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage1_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage1_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage1_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage2_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage2_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage2_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage2_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage2_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage3_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage3_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage3_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage3_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage3_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage4_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage4_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage4_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage4_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage4_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage5_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage5_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage5_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage5_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage5_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage6_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage6_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage6_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage6_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage6_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage7_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage7_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage7_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage7_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage7_rf_bandwidth -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage_sampling_frequency drwxr-xr-x 2 root root 0 May 14 12:41 power lrwxrwxrwx 1 root root 0 May 14 12:41 subsystem -> ../../../../../../../../bus/iio -rw-r--r-- 1 root root 4096 May 14 12:41 uevent -r--r--r-- 1 root root 4096 May 14 12:41 waiting_for_supplier root@analog:/sys/bus/iio/devices/iio:device2#
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# cat name adrv904x-phy
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# cat in_temp0_input 72000
For use cases where pin control mode is not used or required, these attributes can be used to enable/disable the Rx/Tx signal paths while in the ENSM radio_on state.
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# cat in_voltage0_en 1 root@analog:/sys/bus/iio/devices/iio:device2# echo 0 > in_voltage0_en root@analog:/sys/bus/iio/devices/iio:device2# cat in_voltage0_en 0
The device contains two RF PLLs. Each RF PLL uses the PLL block common to all synthesizers in the device and employs a high performance VCO for best phase noise performance. The reference for RF PLL 0 and 1 are sourced from the reference generation block of the device. The RF PLLs are fractional-N architectures. A default modulus value is programmed automatically by firmware to provide an exact frequency on at least a 1 kHz raster using reference clocks that are integer multiples of 122.88 MHz. The ORx NCO will also operate on an exact 1 kHz raster providing 0 Hz error between the Tx LO and the ORx NCO.
The RF LO frequency is derived by dividing down the VCO output in the LOGEN block. The tunable range of the RF LO is 450-7100 MHz. It is recommended to re-run the init cals when crossing a divide-by-2 boundary specified in the ADRV904x System Development User Guide (Table 46) or when changing the LO Freq by ±100 MHz or more from the frequency at which the init cals were performed.
Attribute |
---|
out_altvoltage0_LO1_frequency |
out_altvoltage1_LO2_frequency |
This specifies any shell prompt running on the target
cat out_altvoltage0_LO1_frequency 3765000000 root@analog:/sys/bus/iio/devices/iio:device2# echo 3764000000 > out_altvoltage0_LO1_frequency root@analog:/sys/bus/iio/devices/iio:device2# cat out_altvoltage0_LO1_frequency 3764000000
The ADRV904x family of devices' transmitters consists of a tuning baseband low pass filter, up-convert quadrature mixers and a RF variable gain amplifier. The baseband filter has a tunable bandwidth of 300MHz to 840MHz. The bandwidth is tuned at initialization via the loopback path and implemented in the ARM firmware. The up converter has fixed gain which reduces quadrature errors that would be associated with attenuation changes in the mixer stages. A unique architecture of up converters was chosen to reduce 3rd and 5th harmonics. By lowering these harmonics reduces the linearity requirements of the RF VGA as well as reducing the risk of aliasing these harmonics in the TX loopback path.
The RF VGA has 32dB of attenuation range and higher gain resolution is achieved by use of digital gain adjustments. Transmit power control is implemented to minimize the interaction with the baseband processor.
The following settings are available for each TX channel:
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# ls -la | grep out_voltage0 -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_lo_leakage_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 out_voltage0_rf_bandwidth
To query TX Primary Signal Bandwidth:
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_rf_bandwidth 400000000
To query and modify TX Hardware Gain:
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_hardwaregain -6.000000 dB root@analog:/sys/bus/iio/devices/iio:device2# echo -12 > out_voltage0_hardwaregain root@analog:/sys/bus/iio/devices/iio:device2# cat out_voltage0_hardwaregain -12.000000 dB
The ADRV904x RX path consists of an RF attenuator followed by a current mode passive mixer. The output current of the mixer is passed through a transimpedance amplifier (TIA) filter then digitized with continuous time pipeline ADC. The digital baseband provides most of the filtering and decimation required. Analog power detectors are not in the signal chain but are built into the ADC of each RX channel.
RF input is 100 ohms differential. Single ended 50-ohm sources would drive into a 1:2 balun. The RF attenuator is a pi resistive network with 256 gain settings but only 0-32dB range is used. The RX AGC indexes the digital gain look up table to control the attenuation of the Rx front-end.
The following settings are available for each RX channel:
This specifies any shell prompt running on the target
root@analog:/sys/bus/iio/devices/iio:device2# ls -la | grep in_voltage1 -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_bb_dc_offset_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_hardwaregain -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_quadrature_tracking_en -rw-r--r-- 1 root root 4096 May 14 12:41 in_voltage1_rf_bandwidth
The ADRV904x driver supports advanced debug controls via the kernel debugfs. These controls are mostly to debug which settings are currently configured in the device. How these device files/controls can be used is described here.
Through these controls, the user can run and configure BIST tests. In order to identify if the IIO device in question (adrv904x-phy) you first need to identify the IIO device number. Therefore read the name attribute of each IIO device
This specifies any shell prompt running on the target
root@analog:~# grep "" /sys/bus/iio/devices/iio\:device*/name /sys/bus/iio/devices/iio:device0/name:xilinx-ams /sys/bus/iio/devices/iio:device1/name:ad9528-1 /sys/bus/iio/devices/iio:device2/name:adrv904x-phy /sys/bus/iio/devices/iio:device3/name:axi-adrv904x-rx-hpc /sys/bus/iio/devices/iio:device4/name:axi-adrv904x-tx-hpc
Change directory to /sys/kernel/debug/iio/ iio:deviceX.
This specifies any shell prompt running on the target
root@analog:~# cd /sys/kernel/debug/iio/iio\:device2 root@analog:/sys/kernel/debug/iio/iio:device2# ls -la total 0 drwxr-xr-x 2 root root 0 May 14 12:40 . drwxr-xr-x 6 root root 0 Jan 1 1970 .. -rw-r--r-- 1 root root 0 May 14 12:40 bist_framer_0_prbs -rw-r--r-- 1 root root 0 May 14 12:40 bist_framer_loopback -rw-r--r-- 1 root root 0 May 14 12:40 bist_tone -rw-r--r-- 1 root root 0 May 14 12:40 direct_reg_access
Controlling these attribute files directly take effect and therefore don’t require the initialize
sequence.
Test functionality exposed here is only meant to route or inject test patterns/data than can be used to validate the Digital Interface or functionality of the device.
Pseudorandom Binary Sequence (PRBS) to Framer 0.
SYNTAX:
bist_framer_0_prbs <Data Source>
Data Source | |
---|---|
Value | Function |
0 | ADC data source |
1 | Checkerboard data source |
2 | Toggle 0 to 1 data source |
3 | PRBS31 data source |
4 | PRBS23 data source |
5 | PRBS15 data source |
6 | PRBS9 data source |
7 | PRBS7 data source |
8 | Ramp data |
14 | 16-bit programmed pattern repeat source |
15 | 16-bit programmed pattern executed once source |
Example: Inject ramp PRBS
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# echo 8 > bist_framer_0_prbs
Allows to digitally loopback framer data into the deframer.
SYNTAX:
bist_framer_loopback <Mode>
Value | Mode |
---|---|
0 | Disable |
1 | Digital framer → Digital deframer |
Example: Digital TX → Digital RX
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# echo 1 > bist_framer_loopback
User selectable tone (with frequency and gain selection), that can be injected into the TX path. Tx7 channel is selected.
SYNTAX:
bist_tone <Enable> <Tone Frequency> <Tone Gain>
Enable | |
---|---|
Value | Function |
0 | Disable Tx NCO |
1 | Enable Tx NCO on both transmitters |
Tone Frequency |
---|
Signed frequency in Hz of the desired Tx tone |
Tone Gain (Optional) | |
---|---|
Value | Function |
0 | Nco gain 0 dB |
1 | Nco gain 6 dB |
2 | Nco gain 12 dB |
3 | Nco gain 18 dB |
4 | Nco gain 24 dB |
5 | Nco gain 30 dB |
6 | Nco gain 36 dB |
7 | Nco gain 42 dB |
8 | Nco gain 48 dB |
Example: Inject a 12 dB tone at 30 MHz into TX (all channels enabled)
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device2# echo 1 30000 2 > bist_tone
Some IIO drivers feature an optional debug facility, allowing users to read or write registers directly. Special care needs to be taken when using this feature, since you can modify registers on the back of the driver.
Accessing debugfs requires root privileges.
In order to identify if the IIO device in question feature this option you first need to identify the IIO device number.
Therefore read the name attribute of each IIO device
This specifies any shell prompt running on the target
root@analog:~# grep "" /sys/bus/iio/devices/iio\:device*/name /sys/bus/iio/devices/iio:device0/name:ad7291 /sys/bus/iio/devices/iio:device1/name:ad9361-phy /sys/bus/iio/devices/iio:device2/name:xadc /sys/bus/iio/devices/iio:device3/name:adf4351-udc-rx-pmod /sys/bus/iio/devices/iio:device4/name:adf4351-udc-tx-pmod /sys/bus/iio/devices/iio:device5/name:cf-ad9361-dds-core-lpc /sys/bus/iio/devices/iio:device6/name:cf-ad9361-lpc root@analog:~#
Change directory to /sys/kernel/debug/iio/ iio:deviceX and check if the direct_reg_access file exists.
This specifies any shell prompt running on the target
root@analog:~# cd /sys/kernel/debug/iio/iio\:device1 root@analog:/sys/kernel/debug/iio/iio:device1# ls direct_reg_access direct_reg_access
Reading
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device1# echo 0x7 > direct_reg_access root@analog:/sys/kernel/debug/iio/iio:device1# cat direct_reg_access 0x40
Writing
Write ADDRESS VALUE
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device1# echo 0x7 0x50 > direct_reg_access root@analog:/sys/kernel/debug/iio/iio:device1# cat direct_reg_access 0x50
Accessing HDL CORE registers
Special ADI device driver convention for devices that have both:
In this case when accessing the HDL Core Registers always set BIT31.
The register map for typical ADI HDL cores can be found here: Register Map
This specifies any shell prompt running on the target
root@analog:/sys/kernel/debug/iio/iio:device6# echo 0x80000000 > direct_reg_access root@analog:/sys/kernel/debug/iio/iio:device6# cat direct_reg_access 0x80062