This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:tools-software:linux-drivers:iio-pll:hmc7044 [05 Dec 2019 13:29] – [Supported Devices] Michael Hennerich | resources:tools-software:linux-drivers:iio-pll:hmc7044 [22 May 2023 13:03] (current) – [Files] Michael Hennerich | ||
---|---|---|---|
Line 9: | Line 9: | ||
HMC7044 is a high performance, | HMC7044 is a high performance, | ||
+ | |||
+ | The HMC7043 is a high performance clock buffer for the distribution of ultralow phase noise references | ||
+ | for high speed data converters with either parallel or serial (JESD204B type) interfaces. | ||
This is a Linux industrial I/O ([[software: | This is a Linux industrial I/O ([[software: | ||
Line 19: | Line 22: | ||
^ Source ^ Mainlined? ^ | ^ Source ^ Mainlined? ^ | ||
- | | [[linux.github> | + | | [[linux.github> |
===== Files ===== | ===== Files ===== | ||
^ Function ^ File ^ | ^ Function ^ File ^ | ||
- | | driver | [[linux.github> | + | | driver | [[linux.github> |
- | | Documentation | [[linux.github> | + | | Documentation | [[linux.github> |
====== Enabling the driver ====== | ====== Enabling the driver ====== | ||
Line 41: | Line 44: | ||
| | ||
Clock Generator/ | Clock Generator/ | ||
- | < | + | < |
</ | </ |