Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revisionPrevious revision
Next revision
Previous revision
resources:tools-software:linux-drivers:iio-pll:hmc7044 [05 Dec 2019 13:29] – [Supported Devices] Michael Hennerichresources:tools-software:linux-drivers:iio-pll:hmc7044 [22 May 2023 13:03] (current) – [Files] Michael Hennerich
Line 9: Line 9:
  
 HMC7044 is a high performance, dual-loop, integer-N jitter attenuator capable of performing reference selection and generation of ultralow phase noise frequencies for high speed data converters with either parallel or serial (JESD204B type) interfaces. HMC7044 is a high performance, dual-loop, integer-N jitter attenuator capable of performing reference selection and generation of ultralow phase noise frequencies for high speed data converters with either parallel or serial (JESD204B type) interfaces.
 +
 +The HMC7043 is a high performance clock buffer for the distribution of ultralow phase noise references
 +for high speed data converters with either parallel or serial (JESD204B type) interfaces. 
  
 This is a Linux industrial I/O ([[software:linux:docs:iio:iio|IIO]]) subsystem driver, targeting serial interface PLL Synthesizers. This is a Linux industrial I/O ([[software:linux:docs:iio:iio|IIO]]) subsystem driver, targeting serial interface PLL Synthesizers.
Line 19: Line 22:
  
 ^ Source ^ Mainlined? ^ ^ Source ^ Mainlined? ^
-| [[linux.github>altera_4.9?drivers/iio/frequency/hmc7044.c|drivers/iio/frequency/hmc7044.c]] | No |+| [[linux.github>master?drivers/iio/frequency/hmc7044.c|drivers/iio/frequency/hmc7044.c]] | No |
  
 ===== Files ===== ===== Files =====
 ^ Function ^ File ^ ^ Function ^ File ^
-| driver | [[linux.github>altera_4.9?drivers/iio/frequency/hmc7044.c | drivers/iio/frequency/hmc7044.c]] | +| driver | [[linux.github>master?drivers/iio/frequency/hmc7044.c | drivers/iio/frequency/hmc7044.c]] | 
-| Documentation | [[linux.github>altera_4.9?Documentation/devicetree/bindings/iio/frequency/hmc7044.txt | Documentation/devicetree/bindings/iio/frequency/hmc7044.txt]] |+| Documentation | [[linux.github>master?Documentation/devicetree/bindings/iio/frequency/hmc7044.txt | Documentation/devicetree/bindings/iio/frequency/hmc7044.txt]] |
  
 ====== Enabling the driver ====== ====== Enabling the driver ======
Line 41: Line 44:
              Frequency Synthesizers DDS/PLL  --->               Frequency Synthesizers DDS/PLL  ---> 
                  Clock Generator/Distribution  --->                  Clock Generator/Distribution  --->
-                 <*>  Analog Devices HMC7044 Clock Jitter Attenuator with JESD204B+                 <*>  Analog Devices HMC7044, HMC7043 Clock Jitter Attenuator with JESD204B
  
 </code> </code>
resources/tools-software/linux-drivers/iio-pll/hmc7044.txt · Last modified: 22 May 2023 13:03 by Michael Hennerich