NOTE:
This driver is RETIRED, DEPRECATED and not used anymore in any of the recent projects!
Please see here instead:
The AXI JESD204 HDL driver is the driver for the HDL interface core which is used on various FPGA designs interfacing to the AD9250. The driver is implemented as an Open Firmware Device Tree (DT) platform driver. It's register map can be found here: Base register map (common to all cores)
Source | Mainlined? |
---|---|
drivers/iio/jesd204/axi_jesd204b_v51.c | WIP |
Function | File |
---|---|
driver | drivers/iio/jesd204/axi_jesd204b_v51.c |
include | drivers/iio/jesd204/axi_jesd204b_v51.h |
The AXI JESD204B driver is a platform driver and can currently only be instantiated via device tree.
Required devicetree properties:
Example:
axi_jesd204b_rx2_0: axi-jesd204b-rx2@77a00000 { compatible = "xlnx,axi-jesd204b-rx2-1.00.a"; reg = < 0x77a00000 0x10000 >; clocks = <&ad9250_clkin>; clock-names = "clkin"; jesd,lanesync_en; jesd,scramble_en; jesd,frames-per-multiframe = <32>; jesd,bytes-per-frame = <2>; xlnx,cf-buftype = <0x0>; xlnx,dphase-timeout = <0x8>; xlnx,family = "kintex7"; xlnx,num-mem = <0x1>; xlnx,num-reg = <0x1>; xlnx,s-axi-min-size = <0x1ff>; xlnx,slv-awidth = <0x20>; xlnx,slv-dwidth = <0x20>; xlnx,use-wstrb = <0x0>; } ;
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
Configure kernel with “make menuconfig” (alternatively use “make xconfig” or “make qconfig”)
Linux Kernel Configuration Device Drivers ---> <*> Industrial I/O support ---> --- Industrial I/O support -*- Enable ring buffer support within IIO -*- Industrial I/O lock free software ring -*- Enable triggered sampling support *** Analog to digital converters *** [--snip--] <*> Generic AXI JESD204B configuration driver [--snip--]
# cd /sys/bus/platform/devices/44a91000.jesd204/ # ls -al total 0 drwxr-xr-x 2 root root 0 Jan 1 00:21 . drwxr-xr-x 25 root root 0 Jan 1 00:00 .. lrwxrwxrwx 1 root root 0 Jan 1 00:21 driver -> ../../../bus/platform/drivers/cf_axi_jesd204b_v51 -rw-r--r-- 1 root root 4096 Jan 1 00:21 driver_override -r-------- 1 root root 4096 Jan 1 00:21 lane0_info -r-------- 1 root root 4096 Jan 1 00:21 lane0_syncstat -r-------- 1 root root 4096 Jan 1 00:21 lane1_info -r-------- 1 root root 4096 Jan 1 00:21 lane1_syncstat -r-------- 1 root root 4096 Jan 1 00:21 lane2_info -r-------- 1 root root 4096 Jan 1 00:21 lane2_syncstat -r-------- 1 root root 4096 Jan 1 00:21 lane3_info -r-------- 1 root root 4096 Jan 1 00:21 lane3_syncstat -r--r--r-- 1 root root 4096 Jan 1 00:21 modalias -rw------- 1 root root 4096 Jan 1 00:21 reg_access lrwxrwxrwx 1 root root 0 Jan 1 00:21 subsystem -> ../../../bus/platform -rw-r--r-- 1 root root 4096 Jan 1 00:21 uevent # cat lane0_info DID: 0, BID: 1, LID: 1, L: 4, SCR: 1, F: 1 K: 32, M: 2, N: 14, CS: 0, S: 1, N': 16, HD: 1 FCHK: 0x81, CF: 0 ADJCNT: 0, PHYADJ: 0, ADJDIR: 0, JESDV: 1, SUBCLASS: 1 MFCNT : 0x0 ILACNT: 0x0 ERRCNT: 0x0 BUFCNT: 0x14 LECNT: 0x0 FC: 500000000 # # cat lane0_syncstat NOT_IN_TAB: 0, DISPARITY: 0, UNEXPECTED_K: 0 #