This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:quick-start:ad5689r [22 May 2013 21:44] – changed code to match figures in example 1 and example 2 Yuet Ng | resources:quick-start:ad5689r [23 May 2013 18:40] (current) – add +/- signs, consolidate NC pin descriptions Yuet Ng | ||
---|---|---|---|
Line 6: | Line 6: | ||
* Low drift 2.5 V on-chip reference: 2 ppm/°C typical temperature coefficient | * Low drift 2.5 V on-chip reference: 2 ppm/°C typical temperature coefficient | ||
* Tiny 3 mm × 3 mm 16-lead LFCSP or 16-lead TSSOP package | * Tiny 3 mm × 3 mm 16-lead LFCSP or 16-lead TSSOP package | ||
- | * Total unadjusted error (TUE): | + | * Total unadjusted error (TUE): |
- | * Offset error: | + | * Offset error: |
- | * Gain error: | + | * Gain error: |
* High drive capability: 20 mA, 0.5 V from supply rails | * High drive capability: 20 mA, 0.5 V from supply rails | ||
* User selectable gain of 1 or 2 (GAIN pin) | * User selectable gain of 1 or 2 (GAIN pin) | ||
Line 35: | Line 35: | ||
|V< | |V< | ||
|V< | |V< | ||
- | |NC | No Connect. Do not connect | + | |NC | No connect. Do not connect to these pins. | |
- | |NC | No Connect. Do not connect to this pin. | | + | |
|< | |< | ||
|SCLK | Connect to serial interface. | |SCLK | Connect to serial interface. |