This shows you the differences between two versions of the page.
resources:pmods:ad5160 [28 Sep 2012 16:12] Dragos Bogdan created |
resources:pmods:ad5160 [29 May 2013 10:59] Lucian Sin grammar error |
||
---|---|---|---|
Line 1: | Line 1: | ||
- | The [[adi>AD5160]] provides a compact 2.9 mm × 3 mm packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers1 or variable resistors but with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance. | + | The [[adi>AD5160]] provides a compact 2.9 mm × 3 mm packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers or variable resistors but with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance. |
The wiper settings are controllable through an SPI-compatible digital interface. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch. | The wiper settings are controllable through an SPI-compatible digital interface. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch. |