Wiki

This version is outdated by a newer approved version.DiffThis version (01 Oct 2012 08:59) was approved by Dragos Bogdan.

This is an old revision of the document!


The AD5160 provides a compact 2.9 mm × 3 mm packaged solution for 256-position adjustment applications. These devices perform the same electronic adjustment function as mechanical potentiometers1 or variable resistors but with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance.

The wiper settings are controllable through an SPI-compatible digital interface. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.

Operating from a 2.7 V to 5.5 V power supply and consuming less than 5 μA allows for usage in portable battery-operated applications.

resources/pmods/ad5160.1348841520.txt.gz · Last modified: 28 Sep 2012 16:12 by Dragos Bogdan