This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:fpga:xilinx:interposer:cn0187 [18 Nov 2013 15:28] – changed source code (without Micrium uC-Probe), added Software Setup, remove programming with Impact Lucian Sin | resources:fpga:xilinx:interposer:cn0187 [09 Jan 2021 00:49] (current) – user interwiki links Robin Getz | ||
---|---|---|---|
Line 22: | Line 22: | ||
The **EVAL-CN0187-SDPZ** measures peak and rms power at any RF frequency from 450 MHz to 6 GHz over a range of approximately 45 dB. The measurement results are converted to differential signals in order to eliminate noise and are provided as digital codes at the output of a 12-bit SAR ADC with serial interface and integrated reference. When using this evaluation board with the SDP board or BeMicro SDK board, apply +6 V and GND to Power Connector. | The **EVAL-CN0187-SDPZ** measures peak and rms power at any RF frequency from 450 MHz to 6 GHz over a range of approximately 45 dB. The measurement results are converted to differential signals in order to eliminate noise and are provided as digital codes at the output of a 12-bit SAR ADC with serial interface and integrated reference. When using this evaluation board with the SDP board or BeMicro SDK board, apply +6 V and GND to Power Connector. | ||
- | The [[adi>AD72661]] is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 2 MSPS. The device contains two ADCs, each preceded by a 3-channel multiplexer, | + | The [[adi>AD7266]] is a dual, 12-bit, high speed, low power, successive approximation ADC that operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 2 MSPS. The device contains two ADCs, each preceded by a 3-channel multiplexer, |
The conversion process and data acquisition use standard control inputs allowing easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS; conversion is also initiated at this point. The conversion time is determined by the SCLK frequency. There are no pipelined delays associated with the part. | The conversion process and data acquisition use standard control inputs allowing easy interfacing to microprocessors or DSPs. The input signal is sampled on the falling edge of CS; conversion is also initiated at this point. The conversion time is determined by the SCLK frequency. There are no pipelined delays associated with the part. | ||
Line 33: | Line 33: | ||
* [[adi> | * [[adi> | ||
* [[adi> | * [[adi> | ||
- | * [[adi>/ | + | * [[adi> |
- | * [[http://www.xilinx.com/products/ | + | * [[xilinx>products/ |
====== Getting Started ====== | ====== Getting Started ====== | ||
Line 42: | Line 42: | ||
===== Required Hardware ===== | ===== Required Hardware ===== | ||
- | * [[http://www.xilinx.com/products/ | + | * [[xilinx>products/ |
* FMC-SDP adapter board | * FMC-SDP adapter board | ||
* **EVAL-CN0187-SDPZ** evaluation board | * **EVAL-CN0187-SDPZ** evaluation board |