This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | Last revisionBoth sides next revision | ||
resources:fpga:xilinx:interposer:ad5542a [11 Sep 2013 10:52] – changed source code (without using Micrium uC-Probe), added Sofware Setup, remove programming with Impact Lucian Sin | resources:fpga:xilinx:interposer:ad5542a [01 Oct 2013 14:23] – remove reference_design_files.zip, changed driver and commands, changed the links to Github for driver and commands Lucian Sin | ||
---|---|---|---|
Line 50: | Line 50: | ||
<WRAP round download 80%> | <WRAP round download 80%> | ||
\\ | \\ | ||
- | | + | * **AD5542A Driver:** https:// |
- | | + | * **AD5542A Commands:** https:// |
- | * **AD5542A Commands:** https:// | + | |
* **Xilinx Boards Common Drivers:** https:// | * **Xilinx Boards Common Drivers:** https:// | ||
* **EDK KC705 Reference project:** https:// | * **EDK KC705 Reference project:** https:// | ||
Line 71: | Line 70: | ||
<WRAP round important 80%> | <WRAP round important 80%> | ||
\\ | \\ | ||
- | To power on the EVAL-AD5542A evaluation board, you need to provide external +5V and -5V supply voltage. | + | To power on the EVAL-AD5542A evaluation board, you need to provide external +5V and -5V supply voltage |
</ | </ | ||
- | |||
- | ===== Quick start evaluation ===== | ||
- | For a quick start evaluation, run the **download.bat** script located in the **SDK/ | ||
- | |||
- | <WRAP round info 80%> | ||
- | \\ | ||
- | The **download.bat** script assumes that the Xilinx ISE Design Suite 14.6 is installed at this path: **C:/ | ||
- | </ | ||
- | |||
- | If programming was successful, you should be seeing the command messages appear on the terminal. | ||
===== Reference Project Overview ===== | ===== Reference Project Overview ===== |