This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:fpga:xilinx:hints:pcore_register_map [04 Mar 2015 10:46] – [AXI DMAC] Lars-Peter Clausen | resources:fpga:xilinx:hints:pcore_register_map [13 Apr 2016 17:07] (current) – [HDMI Transmit (axi_hdmi_tx)] Andrei Grozav | ||
---|---|---|---|
Line 327: | Line 327: | ||
| | |[0] |RSTN |RW |Reset, a common reset is used for all the interface modules, The default is reset (0x0), software must write 0x1 to bring up the core. | | | | |[0] |RSTN |RW |Reset, a common reset is used for all the interface modules, The default is reset (0x0), software must write 0x1 to bring up the core. | | ||
^0x0011 ^0x0044 ^REG_CNTRL ^^^HDMI Interface Control & Status ^ | ^0x0011 ^0x0044 ^REG_CNTRL ^^^HDMI Interface Control & Status ^ | ||
- | | | |[1] |FULL_RANGE |RW |If clear (0x0), | + | | | |[1] |FULL_RANGE |RW |If clear (0x0), |
- | |::: |::: |[0] |CSC_BYPASS |RW |If set (0x1) bypasses color space conversion (if equipped). | | + | |::: |::: |[0] |CSC_BYPASS |RW |If set (0x1) bypasses color space conversion (if equipped). And depending on its value, the default value of color space boundaries is set in the REG_CLIPP_MAX and REG_CLIPP_MIN registers. | |
^0x0012 ^0x0048 ^REG_CNTRL ^^^HDMI Interface Control & Status ^ | ^0x0012 ^0x0048 ^REG_CNTRL ^^^HDMI Interface Control & Status ^ | ||
| | |[1:0] |SOURCE_SEL |RW |Select the HDMI data source- register constant (0x3), incr-pattern (0x2), input (0x1) or disabled (0x0). | | | | |[1:0] |SOURCE_SEL |RW |Select the HDMI data source- register constant (0x3), incr-pattern (0x2), input (0x1) or disabled (0x0). | | ||
Line 345: | Line 345: | ||
| | |[1] |HDMI_TPM_OOS |RW1C |If set, indicates TPM OOS at the HDMI interface. | | | | |[1] |HDMI_TPM_OOS |RW1C |If set, indicates TPM OOS at the HDMI interface. | | ||
|::: |::: |[0] |VDMA_TPM_OOS |RW1C |If set, indicates TPM OOS at the VDMA interface. | | |::: |::: |[0] |VDMA_TPM_OOS |RW1C |If set, indicates TPM OOS at the VDMA interface. | | ||
+ | ^0x001a ^0x0068 ^REG_CLIPP_MAX ^^^HDMI Interface Control & Status ^ | ||
+ | | | |[23:16] |R_MAX/ | ||
+ | |::: |::: |[16:8] |G_MAX/ | ||
+ | |::: |::: |[7:0] |B_MAX/ | ||
+ | ^0x001b ^0x006c ^REG_CLIPP_MIN ^^^HDMI Interface Control & Status ^ | ||
+ | | | |[23:16] |R_MIN/ | ||
+ | |::: |::: |[16:8] |G_MIN/ | ||
+ | |::: |::: |[7:0] |B_MIN/ | ||
^0x0100 ^0x0400 ^REG_HSYNC_1 ^^^HDMI Interface Control & Status ^ | ^0x0100 ^0x0400 ^REG_HSYNC_1 ^^^HDMI Interface Control & Status ^ | ||
| | |[31:16] |H_LINE_ACTIVE[15: | | | |[31:16] |H_LINE_ACTIVE[15: | ||
Line 361: | Line 369: | ||
| | |[31:16] |V_ENABLE_MAX[15: | | | |[31:16] |V_ENABLE_MAX[15: | ||
|::: |::: |[15:0] |V_ENABLE_MIN[15: | |::: |::: |[15:0] |V_ENABLE_MIN[15: | ||
- | ^Tue Nov 26 10:04:57 2013 ^^^^^^ | + | ^Wed Apr 13 17:59:19 2016 ^^^^^^ |
==== Clock Generator ==== | ==== Clock Generator ==== |