This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:fpga:xilinx:fmc:ad9739a [22 Jul 2019 13:59] – Update no-OS driver link Andrei Drimbarean | resources:fpga:xilinx:fmc:ad9739a [12 Feb 2021 11:55] (current) – [Quick Start Guide] -update video tutorial link Dan Nechita | ||
---|---|---|---|
Line 28: | Line 28: | ||
The reference design has been tested on ML605(Virtex-6), | The reference design has been tested on ML605(Virtex-6), | ||
- | {{analogTV> | + | A video tutorial is available: |
==== Required Hardware ==== | ==== Required Hardware ==== | ||
* ML605/ | * ML605/ | ||
Line 38: | Line 38: | ||
* Xilinx ISE Design Suite 14.4 | * Xilinx ISE Design Suite 14.4 | ||
* A UART terminal (Tera Term/ | * A UART terminal (Tera Term/ | ||
- | * [[http:// | + | * [[/ |
==== Running Demo (SDK) Program ==== | ==== Running Demo (SDK) Program ==== | ||
Line 108: | Line 108: | ||
The reference design consists of two functional modules, a DDS/LVDS interface and a SPI interface. It is part of an AXI based microblaze system as shown in the block diagram below. It is designed to support linux running on microblaze. All other peripherals are available from Xilinx as IP cores. | The reference design consists of two functional modules, a DDS/LVDS interface and a SPI interface. It is part of an AXI based microblaze system as shown in the block diagram below. It is designed to support linux running on microblaze. All other peripherals are available from Xilinx as IP cores. | ||
- | {{: | + | === Xilinx block diagram === |
+ | {{: | ||
+ | === AD9739A FMC Card block diagram === | ||
+ | {{: | ||
The DDS consists of a Xilinx DDS IP core and a DDR based data generator. The core generates 6 samples at every fDAC/3 clock cycles for each port of AD9739A. | The DDS consists of a Xilinx DDS IP core and a DDR based data generator. The core generates 6 samples at every fDAC/3 clock cycles for each port of AD9739A. | ||
Line 243: | Line 246: | ||
<WRAP round help 80%> | <WRAP round help 80%> | ||
\\ | \\ | ||
- | * Questions? [[https://ez.analog.com/ | + | * Questions? [[ez>community/ |
\\ | \\ | ||
</ | </ | ||
Line 284: | Line 287: | ||
<WRAP round help 80%> | <WRAP round help 80%> | ||
- | * [[http:// | + | * [[adi>en/ |
* [[http:// | * [[http:// | ||
* [[ez> | * [[ez> | ||
* [[ez> | * [[ez> | ||
</ | </ |