This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:fpga:docs:util_axis_fifo [11 Oct 2021 14:55] – Edit next page to be Using and modifying the HDL design Iulia Moldovan | resources:fpga:docs:util_axis_fifo [12 Oct 2021 16:56] (current) – Edit footer Iulia Moldovan | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== AXI Stream FIFO Core (util_axis_fifo) | + | ====== AXI Stream FIFO Core ====== |
The util_axis_fifo IP core is a simple FIFO (First Input First Output) with AXI streaming interfaces, supporting synchronous and asynchronous operation modes. It can be used to mitigate data rate differences or transfer an AXI stream to a different clock domain. | The util_axis_fifo IP core is a simple FIFO (First Input First Output) with AXI streaming interfaces, supporting synchronous and asynchronous operation modes. It can be used to mitigate data rate differences or transfer an AXI stream to a different clock domain. | ||
+ | |||
===== Features ===== | ===== Features ===== | ||
Line 11: | Line 12: | ||
* Supports FULL/EMPTY and ALMOST_FULL/ | * Supports FULL/EMPTY and ALMOST_FULL/ | ||
* Support zero-deep implementation | * Support zero-deep implementation | ||
+ | |||
===== Functional Description ===== | ===== Functional Description ===== | ||
Line 26: | Line 28: | ||
<note important> | <note important> | ||
+ | |||
===== Parameters ===== | ===== Parameters ===== | ||
Line 37: | Line 40: | ||
| '' | | '' | ||
| '' | | '' | ||
+ | |||
===== Interface ===== | ===== Interface ===== | ||
Line 62: | Line 66: | ||
| '' | | '' | ||
| '' | | '' | ||
+ | |||
===== Register Map ===== | ===== Register Map ===== | ||
Line 67: | Line 72: | ||
This core does not have a register map. | This core does not have a register map. | ||
- | {{navigation HDL User Guide#axi_ip|AXI IP cores# | + | {{navigation HDL User Guide#ip_cores|IP cores# |