This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revision | |||
resources:fpga:docs:hdl:regmap [01 Feb 2024 11:52] – Add the DMA Scatter-Gather registers. Ionut Podgoreanu | resources:fpga:docs:hdl:regmap [19 Feb 2024 13:35] (current) – [PWM Generator (axi_pwm_gen)] Quick register fixes Adrian Costina | ||
---|---|---|---|
Line 1413: | Line 1413: | ||
|DWORD |BYTE |::: |::: |::: |::: |::: | | |DWORD |BYTE |::: |::: |::: |::: |::: | | ||
^0x0000 ^0x0000 ^REG_VERSION ^^^^Version and Scratch Registers ^ | ^0x0000 ^0x0000 ^REG_VERSION ^^^^Version and Scratch Registers ^ | ||
- | | | |[31:0] |VERSION[31: | + | | | |[31:0] |VERSION[31: |
^0x0001 ^0x0004 ^REG_ID ^^^^Core ID ^ | ^0x0001 ^0x0004 ^REG_ID ^^^^Core ID ^ | ||
| | |[31:0] |ID[31:0] |RO |0x00000000 |Instance identifier number. | | | | |[31:0] |ID[31:0] |RO |0x00000000 |Instance identifier number. | | ||
Line 1419: | Line 1419: | ||
| | |[31:0] |SCRATCH[31: | | | |[31:0] |SCRATCH[31: | ||
^0x0003 ^0x000c ^REG_CORE_MAGIC ^^^^Identification number ^ | ^0x0003 ^0x000c ^REG_CORE_MAGIC ^^^^Identification number ^ | ||
- | | | |[31:0] |CORE_MAGIC[31: | + | | | |[31:0] |CORE_MAGIC[31: |
^0x0004 ^0x0010 ^REG_RSTN ^^^^Reset and load values ^ | ^0x0004 ^0x0010 ^REG_RSTN ^^^^Reset and load values ^ | ||
| | |[1] |LOAD_CONFIG |WO |0x0 |Loads the new values written in the config registers. | | | | |[1] |LOAD_CONFIG |WO |0x0 |Loads the new values written in the config registers. | |