Wiki

This version is outdated by a newer approved version.DiffThis version (04 Sep 2020 12:24) was approved by Andrei Grozav.The Previously approved version (10 Jun 2019 21:45) is available.Diff

This is an old revision of the document!


AXI_LOGIC_ANALYZER

The AXI_LOGIC_ANALYZER IP implements both a logic analyzer and a pattern generator, sharing the same pins

Features

  • AXI Lite control/status interface
  • 16-channel digital I/O pins
  • Supports open drain outputs, configurable per pin
  • Down-sampling
  • Up-sampling
  • Digital triggering
  • Control history variable FIFO

Block Diagram

AXI logic analyzer main module:

Logic analyzer trigger submodule:

Interface

Interface Pin Type Description
Clock Input
clk input Main clock
Clock Output
clk_out output Clock on which the logic analyzer / pattern generator related modules are running. It is a selection between clk and data[0]
Digital pins
data_i input[15:0] Data input, used when working as logic analyzer
data_o output[15:0] Data output, used when working as pattern generator
data_t output[15:0] Data selection, switch between logic analyzer and pattern generator
trigger_i input[1:0] Trigger pins, controlled by another IP
Logic analyzer path
adc_data output[15:0] Data for the logic analyzer path
adc_valid output Valid for the logic analyzer path
external_valid input Valid generated by ADC decimation path
external_rate input[2:0] Information regarding the decimation rate used by the ADC decimation filters
external_oversampling_en input External oversampling enabled
Pattern generator path
dac_valid input Valid for the pattern generator path
dac_read output Read for the pattern generator path
dac_data input[15:0] Data for the pattern generator path
Trigger
trigger_out output Triggers data acquisition on the logic analyzer DMAC
fifo_depth output[31:0] Controls the depth of the variable FIFO, used for the trigger history on the logic analyzer path
AXI_S_MM interface
s_axi_* Standard AXI Slave Memory Map interface

Detailed Description

The AXI_LOGIC_ANALYZER IP implements both a logic analyzer and a pattern generator functionality.

There are 16-channel digital I/O pins. All the pins can be configured either as inputs (logic analyzer) or outputs (pattern generator). The pattern generator supports open drain outputs, configurable per pin.

The logic analyzer path can work at lower than the maximum rate by configuring the down sampling block. The same thing is done for the pattern generator using the up sampling block.

The logic analyzer, can be synchronized(data delayed) to the ADC path()

Triggering for the logic analyzer is implemented in this IP also. It can generate triggers based on ext trigger signals, ADC(Oscilloscope) trigger and the 16 bit input signals. In order to provide data before triggering, a variable length FIFO should be used with this IP. The length of the FIFO is configured through the TRIGGER_DELAY register. It can be bypassed if TRIGGER_DELAY is 0.

For each of the 18 pins triggering can be done based on rise edge, fall edge, any edge, high or low.

Register Map

Address Bits Name Type Default Description
DWORD BYTE
0x0000 0x0000 REG_VERSION Version Register
[31:0] VERSION RO 0x00 Version number
0x0001 0x0004 REG_SCRATCH Scratch Register
[31:0] SCRATCH RW 0x00 Scratch register
0x0002 0x0008 REG_DIVIDER_COUNTER_LA Downsampling Counter
[31:0] DIVIDER_COUNTER RW 0x00 Register used for down sampling the logic analyzer data. Sample data every (divider_counter + 1) samples
0x0003 0x000c REG_DIVIDER_COUNTER_PG Upsampling Counter
[31:0] DIVIDER_COUNTER RW 0x00 Register used for upsampling pattern generator data. Sample data every (divider counter + 1) samples
0x0004 0x0010 REG_IO_SELECTION Data Pins Direction
[15:0] DIRECTION RW 0x00 Selects which pins are inputs(1) and which are outputs (0). Each bit configures the corresponding pin
0x0005 0x0014 REG_EDGE_DETECT_CONTROL Any Edge Triggering
[17:16] TRIGGER[1:0] RW 0x00 Enables any edge detection triggering based on the trigger pins
[15:0] DATA RW 0x00 Enables any edge detection triggering based on the data pins
0x0006 0x0018 REG_RISE_EDGE_CONTROL Rise Edge Triggering
[17:16] TRIGGER[1:0] RW 0x00 Enables rise edge detection triggering based on the trigger pins
[15:0] DATA[15:0] RW 0x00 Enables rise edge detection triggering based on the data pins
0x0007 0x001c REG_FALL_EDGE_CONTROL Fall Edge Triggering
[17:16] TRIGGER[1:0] RW 0x00 Enables fall edge detection triggering based on the trigger pins
[15:0] DATA[15:0] RW 0x00 Enables fall edge detection triggering based on the data pins
0x0008 0x0020 REG_LOW_LEVEL_CONTROL Low Level Triggering
[17:16] TRIGGER[1:0] RW 0x00 Enables low level triggering based on the trigger pins
[15:0] DATA[15:0] RW 0x00 Enables low level triggering based on the data pins
0x0009 0x0024 REG_HIGH_LEVEL_CONTROL High Level Triggering
[17:16] TRIGGER[1:0] RW 0x00 Enables high level triggering based on the trigger pins
[15:0] DATA[15:0] RW 0x00 Enables high level triggering based on the data pins
0x000A 0x0028 REG_FIFO_DEPTH Controls the Dynamic Depth of the History FIFO
[31:0] FIFO_DEPTH RW 0x00 Controls the depth of the history FIFO. Should be less than the maximum FIFO depth. If set to 0, the FIFO is bypassed and reset
0x000B 0x002c REG_TRIGGER_LOGIC Trigger Mix
[6:4] TRIGGER_MUX_OUT RW 0x00 Final Trigger Selection Multiplexer
Selects triggers:
0: TRIGGER_LOGIC
1: TRIGGER_ADC
2: TRIGGER_LOGIC AND TRIGGER_ADC
3: TRIGGER_LOGIC OR TRIGGER_ADC
4: TRIGGER_LOGIC XOR TRIGGER_ADC
7: TRIGGER DISABLED
[0] TRIGGER_LOGIC RW 0x00 Combines the enable triggers through an OR (0) or an AND (1) gate
0x000C 0x0030 REG_CLOCK_SELECT Clock Selection Multiplexer
[0] CLOCK_SELECT RW 0x00 Selects between clk(0) and data[0] (1) as clock for the logic analyzer and pattern generator paths
0x000D 0x0034 REG_OVERWRITE_MASK Overwrite data_o Value
[15:0] OVERWRITE_MASK RW 0x00 If set to 1, the specific data_o pin will be driven by the value written in the REG_OVERWRITE_DATA register, instead of the DMA
0x000E 0x0038 REG_OVERWRITE_DATA Overwrite Value for data_o
[15:0] OVERWRITE_DATA RW 0x00 Overwrite value to drive data_o directly, when the mask is applied
0x000F 0x003c REG_INPUT_DATA Read the Value on data_i Bus
[15:0] INPUT_DATA RO 0x00 The value of the input data, synchronized
0x0010 0x0040 REG_OUTPUT_MODE Controls Output Type
[0] OUTPUT_MODE RW 0x00 Data output is in push-pull (0) or open-drain(1) mode
0x0011 0x0044 REG_TRIGGER_DELAY Control the Trigger Delay
[31:0] TRIGGER_DELAY RW 0x00 Delays the start of data capture with TRIGGER_DELAY number of samples after the trigger
0x0012 0x0048 REG_TRIGGERED Indicates Triggering Status
[0] TRIGGERED RW1C 0x00 Indicates if the trigger has been triggered since the last time this register has been reset.
0x0013 0x004c REG_STREAMING Controls Streaming Mode
[0] STREAMING RW 0x00 If the streaming bit is set, after the trigger condition is met data will be continuosly captured by the DMA. The streaming bit must be set to 0 to reset triggering.
0x0014 0x0050 REG_TRIGGER_HOLDOFF Controls the Trigger hold off time
[31:0] TRIGGER_HOLDOFF RW 0x00 Defines the time interval, after a trigger event, where the next trigger events will be ignored, until the end of the interval. The time interval is set by counter. Down-counting on the ADC clock(100MHz)/or external clock, if configured. The value written in the register is loaded in the counter at a trigger event
0x0015 0x0054 REG_PG_TRIGGER_CONFIG Pattern generator trigger configuration
[19] EN_TRIGGER_LA RW 0x00 Enable trigger from Logic Analyzer
[18] EN_TRIGGER_ADC RW 0x00 Enable trigger from ADC
[17] EN_TRIGGER_TO RW 0x00 Enable trigger from To
[16] EN_TRIGGER_TI RW 0x00 Enable trigger from Ti
[9:8] HIGH_LEVEL RW 0x00 High level triggering for TRIGGER[0](Ti) or TRIGGER[1](To) pin
[7:6] LOW_LEVEL RW 0x00 Low level triggering for TRIGGER[0](Ti) or TRIGGER[1](To) pin
[5:4] FALL_EDGE RW 0x00 Falling edge triggering for TRIGGER[0](Ti) or TRIGGER[1](To) pin
[3:2] RISE_EDGE RW 0x00 Rising edge triggering for TRIGGER[0](Ti) or TRIGGER[1](To) pin
[1:0] ANY_EDGE RW 0x00 Any edge triggering for TRIGGER[0](Ti) or TRIGGER[1](To) pin
0x0014 0x0050 REG_DATA_DELAY_CONTROL Controls the synchronization to ADC data
[9] MASTER_DELAY_CTRL RW 0x00 Select if the number of delay taps is chosen by the user(=1) or automatically(=0). Default is 0 or automatically
[8] RATE_GEN_SELECT RW 0x00 Selects if the rate is generated by the logic analyzer(0) or it comes from the ADC(1). Default is 0 or logic analyzer
[5:0] MANUAL_DATA_DELAY RW 0x00 If MASTER_DELAY_CTRL is set to user delay, the data will be delayed with a number of samples specified it the MANUAL_DATA_DELAY field
Fri Sep 4 12:22:13 2020

References

resources/fpga/docs/axi_logic_analyzer.1599215067.txt.gz · Last modified: 04 Sep 2020 12:24 by Andrei Grozav