Wiki

This version is outdated by a newer approved version.DiffThis version (23 May 2017 14:47) is a draft.
Approvals: 0/1

This is an old revision of the document!


AXI_LOGIC_ANALYZER

The AXI_LOGIC_ANALYZER IP implements both an logic analyzer and a pattern generator, sharing the same pins

Features

  • AXI Lite control/status interface
  • 16-channel digital I/O pins
  • Supports open drain outputs, configurable per pin
  • Down-sampling
  • Up-sampling
  • Digital triggering
  • Control history variable FIFO

Interface

Interface Pin Type Description
Clock Input
clk input Main clock
Clock Output
clk_out output Clock on which the logic analyzer / pattern generator related modules are running. It is a selection between clk and data[0]
Digital pins
data_i input[15:0] Data input, used when working as logic analyzer
data_o output[15:0] Data output, used when working as pattern generator
data_t output[15:0] Data selection, switch between logic analyzer and pattern generator
trigger_i input[1:0] Trigger pins, controlled by another IP
Logic analyzer path
adc_data output[15:0] Data for the logic analyzer path
adc_valid input Valid for the logic analyzer path
Pattern generator path
dac_valid input Valid for the pattern generator path
dac_read output Read for the pattern generator path
dac_data input[15:0] Data for the pattern generator path
Trigger
trigger_out output Triggers data acquisition on the logic analyzer DMAC
trigger_offset output[31:0] Controls the depth of the variable FIFO, used for history on the logic analyzer path
AXI_S_MM interface
s_axi_* Standard AXI Slave Memory Map interface

Detailed Description

The AXI_LOGIC_ANALYZER IP implements both a logic analyzer and a pattern generator functionality. There are 16-channel digital I/O pins. All the pins can be configured either as inputs (logic analyzer) or outputs (pattern generator). The pattern generator supports open drain outputs, configurable per pin. The logic analyzer path can work at lower than the maximum rate by configuring the down sampling block. The same thing is done for the pattern generator using the up sampling block. Triggering for the logic analyzer is implemented in this IP also. It can generate triggers based on ext trigger signals and the 16 bit input signals. In order to provide data before triggering, a variable length FIFO should be used with this IP. The length of the FIFO is configured through the TRIGGER_DELAY register. It can be bypassed if TRIGGER_DELAY is 0. For each of the 18 pins triggering can be done based on rise edge, fall edge, any edge, high or low.

Register Map

Address Bits Name Type Description
DWORD BYTE
0x0000 0x0000 REG_VERSION Version Register
[31:0] VERSION RO Version number
0x0001 0x0004 REG_SCRATCH Scratch Register
[31:0] SCRATCH RW Scratch register
0x0002 0x0008 REG_DIVIDER_COUNTER_LA Downsampling Counter
[31:0] DIVIDER_COUNTER RW Register used for down sampling the logic analyzer data. Sample data every (divider_counter + 1) samples
0x0003 0x000c REG_DIVIDER_COUNTER_PG Upsampling Counter
[31:0] DIVIDER_COUNTER RW Register used for upsampling pattern generator data. Sample data every (divider counter + 1) samples
0x0004 0x0010 REG_IO_SELECTION Data Pins Direction
[15:0] DIRECTION RW Selects which pins are inputs(1) and which are outputs (0). Each bit configures the corresponding pin
0x0005 0x0014 REG_EDGE_DETECT_CONTROL Any Edge Triggering
[17:16] TRIGGER[1:0] RW Enables any edge detection triggering based on the trigger pins
[15:0] DATA RW Enables any edge detection triggering based on the data pins
0x0006 0x0018 REG_RISE_EDGE_CONTROL Rise Edge Triggering
[17:16] TRIGGER[1:0] RW Enables rise edge detection triggering based on the trigger pins
[15:0] DATA[15:0] RW Enables rise edge detection triggering based on the data pins
0x0007 0x001c REG_FALL_EDGE_CONTROL Fall Edge Triggering
[17:16] TRIGGER[1:0] RW Enables fall edge detection triggering based on the trigger pins
[15:0] DATA[15:0] RW Enables fall edge detection triggering based on the data pins
0x0008 0x0020 REG_LOW_LEVEL_CONTROL Low Level Triggering
[17:16] TRIGGER[1:0] RW Enables low level triggering based on the trigger pins
[15:0] DATA[15:0] RW Enables low level triggering based on the data pins
0x0009 0x0024 REG_HIGH_LEVEL_CONTROL High Level Triggering
[17:16] TRIGGER[1:0] RW Enables high level triggering based on the trigger pins
[15:0] DATA[15:0] RW Enables high level triggering based on the data pins
0x000A 0x0028 REG_TRIGGER_DELAY Depth of the Trigger History FIFO
[31:0] TRIGGER_DELAY RW Controls the depth of the history FIFO. If set to 0, the FIFO is bypassed and reset
0x000B 0x002c REG_TRIGGER_LOGIC Trigger Mix
[0] TRIGGER_LOGIC RW Combines the enable triggers through an OR (0) or an AND (1) gate
0x000C 0x0030 REG_CLOCK_SELECT Clock Selection Multiplexer
[0] CLOCK_SELECT RW Selects between clk(0) and data[0] (1) as clock for the logic analyzer and pattern generator paths
0x000D 0x0034 REG_OVERWRITE_MASK Overwrite data_o Value
[15:0] OVERWRITE_MASK RW If set to 1, the specific data_o pin will be driven by the value written in the REG_OVERWRITE_DATA register, instead of the DMA
0x000E 0x0038 REG_OVERWRITE_DATA Overwrite Value For data_o
[15:0] OVERWRITE_DATA RW Overwrite value to drive data_o directly, when the mask is applied
0x000F 0x003c REG_INPUT_DATA Read the values on data_i bus
[15:0] INPUT_DATA RO The value of the input data, synchronized
0x0010 0x0040 REG_OUTPUT_MODE Controls output type
[0] OUTPUT_MODE RW Data output is in push-pull (0) or open-drain(1) mode

References

resources/fpga/docs/axi_logic_analyzer.1495543624.txt.gz · Last modified: 23 May 2017 14:47 by Adrian Costina