This is an old revision of the document!
The axi_ad7616 IP core can be used to interface the AD7616 device using an FPGA. The core has a AXI Memory Map interface for configuration, supports the parallel data interface of the device, and has a simple FIFO interface for the DMAC.
More about the generic framework interfacing ADCs can be read here: axi_adc_ip.
Name | Description | Default Value |
---|---|---|
ID | Core ID, it can be used in case of multiple cores on a system | 0 |
Interface | Pin | Type | Description |
---|---|---|---|
rx_parallel | Parallel interface | ||
rx_db_o | output[15:0] | Parallel data out | |
rx_db_i | input[15:0] | Parallel data in | |
rx_db_t | output | active High 3-state T pin for IOBUF | |
rx_rd_n | output | Active low parallel data read control | |
rx_wr_n | output | Active low parallel data write control | |
rx_cs_n | output | Active low chip select | |
rx_control | Control interface | ||
rx_trigger | input | End of conversion signal | |
s_axi_* | AXI Slave Memory Map interface | ||
adc_fifo | Write FIFO interface for the DMAC | ||
adc_valid | output | Shows when a valid data is available on the bus | |
adc_data | output[15:0] | Data bus | |
adc_sync | output | Shows the first valid beat on a sequence | |
irq | IRQ signal |
Address | Bits | Name | Type | Description | |
DWORD | BYTE | ||||
0x0100 | 0x0400 | REG_VERSION | Version and Scratch Registers | ||
---|---|---|---|---|---|
[31:0] | VERSION[31:0] | RO | Version number. | ||
0x0101 | 0x0404 | REG_ID | Version and Scratch Registers | ||
[31:0] | ID[31:0] | RO | Instance identifier number. | ||
0x0102 | 0x0408 | REG_SCRATCH | Version and Scratch Registers | ||
[31:0] | SCRATCH[31:0] | RW | Scratch register. | ||
0x0110 | 0x0440 | REG_UP_CNTRL | ADC Interface Control & Status | ||
[0] | RESETN | RW | Reset, default is IN-RESET (0x0), software must write 0x1 to bring up the core. | ||
[1] | CNVST_EN | RW | Enable the CNVST pulse generator of core. | ||
0x0111 | 0x0444 | REG_UP_CONV_RATE | ADC Interface Control & Status | ||
[31:0] | UP_CONV_RATE | RW | Rate of the conversion pulse signal, it's relative to the system clock (s_axis_clk). | ||
0x0112 | 0x0448 | REG_UP_BURST_LENGTH | ADC Interface Control & Status | ||
[4:0] | UP_BURST_LENGTH | RW | Define the actual burst length. The value must be equal to burst length - 1 . This register is active just on PARALLEL mode. | ||
0x0113 | 0x044C | REG_UP_READ_DATA | ADC Interface Control & Status | ||
[31:0] | UP_READ_DATA | RO | This register can be used to read the device registers on PARALLEL software mode. | ||
0x0114 | 0x0450 | REG_UP_WRITE_DATA | ADC Interface Control & Status | ||
[31:0] | UP_WRITE_DATA | WO | This register can be used to write the device registers on PARALLEL software mode. |