Wiki

Differences

This shows you the differences between two versions of the page.

Link to this comparison view

Both sides previous revision Previous revision
resources:eval:user-guides:xud1a:data [22 Sep 2022 18:19]
Sam Ringwood [Switching Speed]
resources:eval:user-guides:xud1a:data [22 Sep 2022 18:20] (current)
Sam Ringwood [Data Tables]
Line 161: Line 161:
 |  10 GHz  |  8.58  |  9.72  |  10.59  | |  10 GHz  |  8.58  |  9.72  |  10.59  |
 |  11 GHz  |  10.61  |  11.10  |  11.8  | |  11 GHz  |  10.61  |  11.10  |  11.8  |
-|  12 GHz  |  10.83  |  11.53| ​ 12.50  |+|  12 GHz  |  10.83  |  11.53  |  12.50  |
 <WRAP leftalign>​**//​Table 8: TX Mode Input IP3//​**</​WRAP>​ <WRAP leftalign>​**//​Table 8: TX Mode Input IP3//​**</​WRAP>​
  
resources/eval/user-guides/xud1a/data.txt · Last modified: 22 Sep 2022 18:20 by Sam Ringwood