Wiki

This version is outdated by a newer approved version.DiffThis version (25 May 2022 14:26) is a draft.
Approvals: 0/1

This is an old revision of the document!


X-Band Phased Array Development Platform User Guide

Product Details

The X-Band Development Platform contains one AD9081-FMCA-EBZ AD9081 MxFE Evaluation Board, one ADXUD1AEBZ X/C Band Up/Down Converter, and one ADAR1000EVAL1Z X/Ku-Band Analog Beamforming Board. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a X Band 32 transmit/32 receive channel hybrid beamforming phased array radar.

The X-Band Development Platform highlights a complete system solution. It is intended as a testbed for demonstrating hybrid beamforming phased array radar as well as the implementation of system level calibrations, beamforming algorithms, and other signal processing algorithms. The system is designed to mate with a ZCU102 Evaluation Board from Xilinx®, featuring the Zynq® UltraScale+™ ZU9EG FPGA, with provided reference software, HDL code, and MATLAB system-level interfacing.

The system can be used to enable quick time-to-market development programs for applications like:

  • ADEF (Phased-Array, RADAR, EW, SATCOM)
  • Hybrid Beamforming
  • Electronic Test and Measurement

6186691801001

Features

ADAR1000EVAL1Z (Stingray) X/Ku Phased Array Proto-typing Board

  • 32 Channel Analog Phased Array Prototyping Platform
  • 8x ADAR1000 Analog Phased Array Beamforming ICs
  • 32x ADTR1107 Transmit/Receive ICs
  • RF In, RF Out Design
  • Individual RFIO for each BFIC
  • 10 GHz Lattice Spacing
  • Stand-Alone RF Detector/ADC Combo for Calibration
  • PMOD and SDP Connectors for Programming
  • On-Board Power Regulation from Single 12V Power Adapter (Included)

ADXUD1AEBZ X/C Band Up/Down Converter

  • X Band (RF) to C Band (IF) up/down converter
  • 4 TX/RX RF Input/Output via SMA
  • 4 TX IF Inputs via SMPM
  • 4 RX IF Output via SMPM
  • External LO or Internal PLL Options
  • PMOD Connector for Programming
  • Interposer Board via PMOD to allow SDP and FMC Connectors for Programming
  • On-Board Power Regulation from Single 12V Power Adapter (Included)

AD9081-FMCA-EBZ MxFE Evaluation Board

  • Mates with Xilinx ZCU102 Evaluation Board (Not Included)
    • On-Board Power Regulation Powered by ZCU102 Evaluation Board via FMC Connector
  • 4x RF Receive (Rx) Channels (8x Digital Rx Channels)
  • Total 4x 12-bit 4GSPS ADC
  • 8x Digital Down Converters (DDCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
  • 8x Programmable Finite Impulse Response Filters (pFIRs)
  • 4x RF Transmit (Tx) Channels (8x Digital Tx Channels)
  • Total 4x 16-bit 12GSPS DAC
  • 8x Digital Up Converters (DUCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
  • Flexible Clock Distribution
    • On-Board Clock Distribution from Single External 100MHz Reference
    • Support for External Converter Clock

User Resources

General Description

This user guide serves as the main source of information for system engineers and software developers using the X-Band Phased Array Development Platform. The target application is phased array radars, electronic warfare, and ground-based SATCOM, specifically a 32-channel transmit/16 receive hybrid beamforming phased array phased array at X-Band (8 GHz to 12 GHz).

The system platform highlights a complete system solution. It is intended as a testbed for demonstrating phased array system level calibrations, hybrid beam forming (analog/digital) algorithms, and other signal processing algorithms. The board is designed to mate with a ZCU102 Evaluation Board from Xilinx®, which features the Zynq® UltraScale+™ ZU9EG FPGA, with provided reference software and HDL code.

1000

Figure 1: High Level Block Diagram


Requirements

Hardware

Publications

  • Placeholder

MxFE

ADXUD1AEBZ

ADAR1000EVAL1Z

FPGA Evaluation Board Hardware

Support

For additional questions or support, please visit the Engineering Zone forum at ADEF.


resources/eval/user-guides/x-band-platform.1653481605.txt.gz · Last modified: 25 May 2022 14:26 by Sam Ringwood