This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:eval-adsd3100-nxz [25 Jun 2021 01:46] – Add additional headings John McCarty | resources:eval:user-guides:eval-adsd3100-nxz [23 Mar 2022 17:53] (current) – updated link to release Harshvardhan Bhatia | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== EVAL-ADSD3100-NXZ | + | ====== EVAL-ADSD3100-NXZ ====== |
+ | |||
+ | <WRAP round download> | ||
+ | [[repo> | ||
+ | </ | ||
Analog Devices 3D time of flight (ToF) camera products capture depth information, | Analog Devices 3D time of flight (ToF) camera products capture depth information, | ||
- | For more information see: [[https:// | + | For more information see: [[adi>en/analog-dialogue/ |
=====Introduction===== | =====Introduction===== | ||
- | The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, | + | The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, |
- | + | ||
- | ====Key Features==== | + | |
+ | ==== Key Features ==== | ||
<WRAP indent> | <WRAP indent> | ||
- | |Resolution: | + | |Resolution: |
- | |Illumination: | + | |Illumination: |
- | |Field of view: |FOV 51°x51°| | + | |Field of view: ||FOV 51°x51°| |
- | |Operating range: |up to 3.5m @ 90% reflectance (native)| | + | |Operating range: |
- | |Depth Noise: |< 6mm| | + | |Depth Noise: ||1%| |
- | |Accuracy: |+/- 3mm depth error| | + | |Accuracy: |
+ | </ | ||
- | Modes of operation: | + | ==== Modes of Operation ==== |
- | * 1024 x 1024 | + | <WRAP indent> |
- | * 512 x 512 (binned) | + | | Mode Index || Mode || Resolution || Range || FPS | |
- | * 320 * 288 (narrow binned) | + | | 5 || Megapixel |
+ | | 7 || Quarter-Megapixel | ||
</ | </ | ||
+ | ==== What is included in the kit? ==== | ||
+ | * ADSD3100-NXZ Evaluation Module | ||
+ | * ADSD3100 Imager Module | ||
+ | * i.MX8 M Plus SOM (SolidRun) | ||
+ | * Camera Interface Board | ||
+ | * 16GB flashed microSD card (Inserted in module sd card slot) | ||
+ | * USB-C to USB-C cable. Supports PD 2.0, and USB 3.1 | ||
- | **The full system hardware includes:** | + | <WRAP indent> |
+ | |{{ : | ||
+ | **Note:** the stand is __not__ included. | ||
+ | </ | ||
- | {{: | ||
- | **Illumination Board** | + | ---- |
- | **Sensor Board** | + | ===== Quick Start ===== |
- | **i.MX8 M Plus SOM** | + | [[: |
- | + | ||
- | **Camera Interface Board** | + | |
---- | ---- | ||
- | =====System | + | ===== System |
+ | ; USB and Power : | ||
+ | **Minimum Requirements** | ||
+ | * USB 3.0 (5Gbps) | ||
+ | * USB Type-C cable | ||
+ | * 2.0A | ||
+ | **Recommended Requirements** | ||
+ | * USB 3.1 Gen2 | ||
+ | * USB Type-C cable | ||
+ | * 3.0A | ||
- | ====USB and Power==== | + | Note: Do not use USB Type-C to USB Type-A adapters. |
- | ====Operating Environment==== | + | ; Dimensions : 38mm x 72.5mm x 87mm |
+ | ; Schematics : {{ : | ||
+ | ; Laser Safety : Class 1 | ||
+ | ; Operating Environment | ||
---- | ---- | ||
- | =====Application Development==== | + | =====Index of Pages===== |
+ | <WRAP indent> | ||
+ | * [[: | ||
- | ---- | + | * [[: |
- | =====Laser Safety===== | + | * [[resources: |
+ | * [[resources: | ||
- | ---- | + | * [[resources: |
- | =====Help and Support===== | + | * [[resources: |
+ | |||
+ | * [[resources: | ||
+ | </ | ||
---- | ---- | ||
=====Terms===== | =====Terms===== | ||
- | * FOI (Field of Illumination) | + | ; **FOI** : Field of Illumination |
- | * FOV (Field of View) | + | ; **FOV** : Field of View |
- | * FPS (Frames per Second) | + | ; **FPS** : Frames per Second |
+ | ; **SOM** : System On Module | ||
+ | ; **VCSEL** : Vertical-Cavity Surface-Emitting Laser |