Wiki

This version (23 Mar 2022 17:53) was approved by Harshvardhan Bhatia.The Previously approved version (04 Mar 2022 15:33) is available.Diff

EVAL-ADSD3100-NXZ

Analog Devices 3D time of flight (ToF) camera products capture depth information, enabling advanced machine vision applications and allowing people and devices to sense, capture and interact with their spatial environments.

For more information see: Time of Flight Camera – System Overview

Introduction

The EVAL-ADSD3100-NXZ time of flight (ToF) evaluation kit is a complete high-resolution (1Mpixel) 3D depth camera system assembled with the NXP i.MX 8M Plus processor. The camera supports USB connectivity to a PC for real-time visualization, capture and post processing of depth data. The kit includes host PC software (Windows/Linux) and an open source multi-platform SDK for custom application development.

Key Features

Resolution: 1024×1024 TOF sensor
Illumination: FOI 60°x60° - 940nm VCSEL
Field of view: FOV 51°x51°
Operating range: up to 5.2m @ 90% reflectance (native)
Depth Noise: 1%
Accuracy: +/- 3mm depth error

Modes of Operation

Mode Index Mode Resolution Range FPS
5 Megapixel (mp) 1024×1024 5.2m 10
7 Quarter-Megapixel (qmp) 512×512 5.2m 15

What is included in the kit?

  • ADSD3100-NXZ Evaluation Module
    • ADSD3100 Imager Module
    • i.MX8 M Plus SOM (SolidRun)
    • Camera Interface Board
  • 16GB flashed microSD card (Inserted in module sd card slot)
  • USB-C to USB-C cable. Supports PD 2.0, and USB 3.1

Note: the stand is not included.


Quick Start

System Information

USB and Power
Minimum Requirements
  • USB 3.0 (5Gbps)
  • USB Type-C cable
  • 2.0A

Recommended Requirements

  • USB 3.1 Gen2
  • USB Type-C cable
  • 3.0A

Note: Do not use USB Type-C to USB Type-A adapters.

Dimensions
38mm x 72.5mm x 87mm
Schematics
eval-adsd3100-nxz_drawing_v1.pdf
Laser Safety
Class 1
Operating Environment
TO BE COMPLETED

Index of Pages

Terms

FOI
Field of Illumination
FOV
Field of View
FPS
Frames per Second
SOM
System On Module
VCSEL
Vertical-Cavity Surface-Emitting Laser
resources/eval/user-guides/eval-adsd3100-nxz.txt · Last modified: 23 Mar 2022 17:53 by Harshvardhan Bhatia