This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:eval-adicup360:hardware:cn0326 [19 May 2017 02:55] – [Sensor Probe Requirements] erbe reyta | resources:eval:user-guides:eval-adicup360:hardware:cn0326 [24 May 2017 19:28] – [Software examples] Brandon Bushey | ||
---|---|---|---|
Line 4: | Line 4: | ||
The circuit gives 0.5% accurate readings for pH values from 0 to 14 with greater than 14-bits of noise-free code resolution and is suitable for a variety of industrial applications such as chemical, food processing, water, and wastewater analysis. | The circuit gives 0.5% accurate readings for pH values from 0 to 14 with greater than 14-bits of noise-free code resolution and is suitable for a variety of industrial applications such as chemical, food processing, water, and wastewater analysis. | ||
This circuit supports a wide variety of pH sensors that have very high internal resistance that can range from 1 MΩ to several GΩ, and digital signal and power isolation provides immunity to noise and transient voltages often encountered in harsh industrial environments. | This circuit supports a wide variety of pH sensors that have very high internal resistance that can range from 1 MΩ to several GΩ, and digital signal and power isolation provides immunity to noise and transient voltages often encountered in harsh industrial environments. | ||
+ | |||
{{ : | {{ : | ||
Line 16: | Line 17: | ||
==== Sensor Probe Requirements ==== | ==== Sensor Probe Requirements ==== | ||
- | When using the CN0326 PMOD board, a general purpose pH probe with BNC connecter can be used for pH measurement. | + | When using the CN0326 PMOD board, a general purpose pH probe with BNC connecter can be used for pH measurement. |
+ | |||
+ | {{ : | ||
==== Digital Interface (PMOD) ==== | ==== Digital Interface (PMOD) ==== | ||
Line 42: | Line 45: | ||
===== Software examples ===== | ===== Software examples ===== | ||
- | * [[resources: | + | * [[resources: |
===== Schematics, PCB Layout, Bill of Materials ===== | ===== Schematics, PCB Layout, Bill of Materials ===== |