Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:eval-adicup360:hardware:adxl362 [13 Jan 2016 22:35] – [Jumper J1] Brandon Bushey | resources:eval:user-guides:eval-adicup360:hardware:adxl362 [14 Mar 2023 06:21] (current) – updated the design files download link Joyce Velasco |
---|
====== EVAL-ADXL362-ARDZ Shield ====== | ====== EVAL-ADXL362-ARDZ Shield ====== |
The EVAL-ADXL362-ARDZ shield illustrates the functionality of the ADXL362 - an ultralow power, 3-axis MEMS accelerometer. | The [[adi>EVAL-ADXL362-ARDZ]] shield illustrates the functionality of the [[ADI>ADXL362]] - an ultralow power, 3-axis MEMS accelerometer. |
| |
{{:resources:eval:user-guides:eval-aducm360-ardz:hardware:dsc_9634-1a.jpg?400 |}} | {{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz.jpg?400 |}} |
| |
The ADXL362 is capable of measuring dynamic acceleration (resulting from motion or shock) as well as static acceleration (gravity). It provides 12-bit output resolution and has three operating ranges, ±2 g, ±4 g, and ±8 g. Additional useful features include an on-chip, 12-bit temperature sensor accurate to ±0.5°, motion triggered wake-up functionality, and and several activity detection modes which makes is ideal for portable low-power instruments. | The [[adi>ADXL362]] is capable of measuring dynamic acceleration (resulting from motion or shock) as well as static acceleration (gravity). It provides 12-bit output resolution and has three operating ranges, ±2 g, ±4 g, and ±8 g. Additional useful features include an on-chip, 12-bit temperature sensor accurate to ±0.5°, motion triggered wake-up functionality, and and several activity detection modes which makes is ideal for portable low-power instruments. |
| |
The EVAL-ADXL362-ARDZ Shield is designed in Arduino Uno R3 format which makes it suitable to used with both Arduino Due (e.g. EVAL-ADICUP360 based board) and Arduino Uno R3 base boards. | The [[adi>EVAL-ADXL362-ARDZ]] Shield is designed in Arduino Uno R3 format which makes it suitable to be used with both Arduino Due (e.g. [[adi>EVAL-ADICUP360]] based board) and Arduino Uno R3 base boards. |
| |
This chapter describes the hardware and provides for download the schematics and the layout. | <WRAP tip round>The [[adi>EVAL-ADXL362-ARDZ]] board has a large capacitor (C18) on the board which holds charge for the LCD screen. When power cycling the system, you must wait approximately 5 seconds to allow enough time for the capacitors on the [[adi>EVAL-ADXL362-ARDZ]] board to fully discharge. This is a power requirement for the [[adi>ADXL362]], which notes in the datasheet that the power rail must come all the way back down to 0V before powering back up. </WRAP> |
| |
| ===== Getting Started Video ===== |
| |
| {{analogTV>4807248650001}} |
| |
===== Connectors and Jumper configuration ===== | ===== Connectors and Jumper configuration ===== |
The EVAL-ADXL362-ARDZ Shield has four jumpers to increase flexibility when stacking systems together. Each jumper and it's purpose is described below. | The [[adi>EVAL-ADXL362-ARDZ]] Shield has four jumpers to increase flexibility when stacking systems together. Each jumper and it's purpose is described below. |
| |
{{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz_silkscreen_w-jumper.png?500|}} | {{:resources:eval:user-guides:eval-adicup360:hardware:eval-adxl362-ardz_silkscreen_w-jumper.png?500|}} |
==== ADXL_CS_SEL ==== | ==== ADXL_CS_SEL ==== |
^ Configuration ^ Function ^ | ^ Configuration ^ Function ^ |
| {{:resources:eval:user-guides:eval-aducm360-ardz:hardware:Adxl362-J1-12.png?36| }}| \\ Routes ADXL362 CS pin to P0.4/RTS/IRQ1 | | | {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_12.png?125| }}| \\ Routes ADXL362 CS pin to P0.3/IRQ0/CS1 | |
| {{:resources:eval:user-guides:eval-aducm360-ardz:hardware:Adxl362-J1-23.png?36| }}| \\ Routes ADXL362 CS pin to P0.5/CTS/ECLKO | | | {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_23.png?125| }}| \\ Routes ADXL362 CS pin to P0.4/RTS/IRQ1 | |
| |
\\ | \\ |
==== Jumper J2 ==== | ==== LCD_CS_SEL ==== |
^ Configuration ^ Function ^ | ^ Configuration ^ Function ^ |
| {{:resources:eval:user-guides:eval-aducm360-ardz:hardware:Adxl362-J2-12.png?90| }}| \\ Connects LCD reset pin to IOREF pin | | | {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_12.png?125| }}| \\ Connects LCD CS pin to P2.2/BM | |
| {{:resources:eval:user-guides:eval-aducm360-ardz:hardware:Adxl362-J2-23.png?90| }}| \\ Connects LCD reset pin to P0.3/IRQ0/CS1. This allows microcontroller to reset LCD when is needed. | | | {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_23.png?125| }}| \\ Connects LCD CS pin to P1.4/PWM2/MISO0. | |
| |
| \\ |
| ==== ADXL_INT_SEL ==== |
| ^ Configuration ^ Function ^ |
| | {{:resources:eval:user-guides:eval-adicup360:hardware:vertical_jumper_12.png?65| }}| \\ Connects ADXL362 Interrupt pin 1 (INT1) to P1.0/IRQ3 | |
| | {{:resources:eval:user-guides:eval-adicup360:hardware:vertical_jumper_23.png?65| }}| \\ Connects ADXL362 Interrupt pin 2 (INT2) to P1.0/IRQ3. | |
| |
| \\ |
| ==== LDC_RST_SEL ==== |
| ^ Configuration ^ Function ^ |
| | {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_12.png?125| }}| \\ Connects LCD Reset to IOREF | |
| | {{:resources:eval:user-guides:eval-adicup360:hardware:horizontal_jumper_23.png?125| }}| \\ Connects LCD Reset to pin P1.1/IRQ4 | |
| |
| \\ |
===== Schematics, PCB Layout, Bill of Materials ===== | ===== Schematics, PCB Layout, Bill of Materials ===== |
<WRAP round 80% download> | <WRAP round 80% download> |
| |
* [[https://github.com/analogdevicesinc/m360idp/blob/master/hardware/eval-adxl362-ardz/docs/EVAL-ADXL362-ARDZ%20-%20Rev.1.0%20-%20Sch.pdf | Schematics (PDF)]] | [[adi>media/en/reference-design-documentation/design-integration-files/eval-adxl362-ardz-designsupport.zip|EVAL-ADXL362-ARDZ Design & Integration Files]] |
* [[https://github.com/analogdevicesinc/m360idp/blob/master/hardware/eval-adxl362-ardz/docs/EVAL-ADXL362-ARDZ%20-%20Rev.1.0%20-%20Pcb.pdf | PCB Layout and Mounting Diagram (PDF)]] | * Schematics |
* [[https://github.com/analogdevicesinc/m360idp/blob/master/hardware/eval-adxl362-ardz/docs/EVAL-ADXL362-ARDZ%20-%20Rev.1.0%20-%20BOM.tsv | Bill of Materials (CSV)]] | * PCB Layout and Mounting Diagram |
* [[https://github.com/analogdevicesinc/m360idp/blob/master/hardware/eval-adxl362-ardz/src | Altium Designer PCB project]] | * Bill of Materials |
| * Allegro Project |
| |
</WRAP> | </WRAP> |
| |
| |
| |
===== Software examples ===== | ===== Software examples ===== |
* [[resources:eval:user-guides:eval-adicup360:reference_designs:demo_adxl362|ADXL362 Demo]] | * [[resources:eval:user-guides:eval-adicup360:reference_designs:demo_adxl362|ADICUP360 + ADXL362 Demo]] |
| * [[resources:eval:user-guides:eval-adicup3029:reference_designs:demo_adxl362|ADICUP3029 + ADXL362 Wi-Fi Demo]] |
| * [[resources:eval:user-guides:arduino-uno:reference_designs:demo_adxl362|Arduino Uno + ADXL362 Demo]] |
| |
| =====Registration===== |
| <WRAP round tip 80% > |
| Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. [[reg>EVAL-ADXL362-ARDZ?&v=RevD|Register]] to receive all these great benefits and more!</WRAP> |
| |
{{navigation EVAL-ADICUP360#base_board|EVAL-ADICUP360 Base Board#.:|Hardware#none}} | // End of Document // |