This is an old revision of the document!
The EVAL-AD5940BIOZ shield was designed specifically for carrying out bio-electric measurements. These include:
The platform is an Arduino UNO form factorbase board. This section describes the key features of the board and how to set it up to take measurements.
All the connectors and their default configurations are described in the table below.
Connector | Jmpr Position. | Description |
---|---|---|
JP1 (DVDD) | A | DVDD powered from 3.3V on Arduino Header (Default) |
B | DVDD powered from LDO | |
C | DVDD powered from external source connected to P11 | |
JP2 (AVDD) | A | AVDD powered from 3.3V on Arduino Header (Default) |
B | AVDD powered from LDO | |
C | AVDD powered from external source connected to P8 | |
JP3 (Reset) | A | Reset pin connected to ARST Button (Default) |
B | Reset pin connected to Arduino Header Reset pin | |
C | Reset pin connected to Arduino header P1.3 (Default) | |
P9 (LDO Enable) | 1-2 | LDO Enabled |
2-3 | LDO Disabled (Default) | |
P15 (LDO Aux Enable) | 1-2 | LDO Enabled |
2-3 | LDO Disabled (Default) | |
JP5 (Default DNI) | A | Pull up resistor (R25) connected to electrode bias |
B | Pull down resistor (R25)connected electrode bias | |
JP6 (Default DNI) | A | Pull up resistor (R42) connected to electrode bias |
B | Pull down resistor (R42)connected electrode bias | |
C | DE0 connected to USB port | |
JP7 (Bias Select) | 3-1 | Electrode bias connected to REFOUTS |
3-4 | Electrode bias connected RLD | |
3-5 | Electrode bias connected to VDD | |
JP8 | A | Connected. EEPROM write protect |
P16 | 1-2 | Pull up resistor R46 for ECG_P to electrode bias (Default) |
2-3 | Pull down resistor R46 for ECG_P to GND | |
P17 | 1-2 | Pull up resistor R23 for ECG_P to electrode bias (Defaut) |
2-3 | Pull down resistor R23 for ECG_P to GND |
The Micro USB connector, P6, on the EVAL-AD5940BIOZ board serves 2 functions.
Note, P6 USB connector must only be used with the supplied AD5940 Z Test board or the provided ECG Cables. No other cable should ever be connected.
EVAL-AD5940BIOZ Rev B Design Files