Differences
This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:circuits-from-the-lab:cn0533 [03 Jan 2021 22:04] – fix links Robin Getz | resources:eval:user-guides:circuits-from-the-lab:cn0533 [29 Jul 2021 07:38] (current) – [Registration] Zuedmar Arceo |
---|
====== EVAL-CN0533-EBZ User Guide ====== | ====== EVAL-CN0533-EBZ User Guide ====== |
[[ADI>EVAL-CN0533-EBZ]] is a MEMS accelerometer (ADXL1002) vibration sensing solution with included analog 4-20 mA current loop interface circuitry, suitable for Condition-based Monitoring (CbM) applications. 4-20 mA current loop has been an industry analog signaling standard since 1950s. The main advantage of this signal standard is that there exists virtually no attenuation over long cables, therefore more robustness in EMI prone environments, such as industrial and factory settings. This reference design enables utilization of high bandwidth, ultralow noise MEMS accelerometers on a legacy 4-20 mA data acquisition (DAQ) systems for CbM applications. | [[ADI>CN0533|EVAL-CN0533-EBZ]] is a MEMS accelerometer (ADXL1002) vibration sensing solution with included analog 4-20 mA current loop interface circuitry, suitable for Condition-based Monitoring (CbM) applications. 4-20 mA current loop has been an industry analog signaling standard since 1950s. The main advantage of this signal standard is that there exists virtually no attenuation over long cables, therefore more robustness in EMI prone environments, such as industrial and factory settings. This reference design enables utilization of high bandwidth, ultralow noise MEMS accelerometers on a legacy 4-20 mA data acquisition (DAQ) systems for CbM applications. |
\\ | \\ |
| |
* [[ADI>AD5749|AD5749 Product Page]] | * [[ADI>AD5749|AD5749 Product Page]] |
* [[ADI>LT6654|LT6654 Product Page]] | * [[ADI>LT6654|LT6654 Product Page]] |
| |
| =====Registration===== |
| <WRAP round tip 80% > |
| Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. [[reg>EVAL-CN0533-EBZ?&v=RevC|Register]] to receive all these great benefits and more! |
| </WRAP> |
| |
| |
// End of Document // | // End of Document // |