This is an old revision of the document!
The CN0506 shown in Figure 1 is a dual channel, low latency, low power Ethernet Phy card supporting speeds of 10/100/1000 Mbps for Industrial Ethernet applications.
The circuit consists of two indivudual, independent 10/100/1000Mb PHYs, each with an energy efficient Ethernet (EEE) physical layer device (PHY) core with all associated common analog circuitry, input and output clock buffering, management interface, subsystem registers, MAC interface and control logic.
The FMC connector connects to the LPC connector of the carrier board.
The RJ45 connectors M1 for Channel A and M2 for Channel B has built in magnetics that help reduce the size of the the board. Each are dedicated to a phy interface ADIN1300 allowing each channel to be independent.
The pins for the selecting the MAC interface is shared with the RX_CTL/RX_DV/ CRS_DV pin and RXC/RX_CLK pin which has weak internal pull-down resistors and is configure to RGMII mode with 2ns delay. The ADIN1300 has The MAC interface selection be done via software but can be hardware configured upon the power up of the device using the table below.
MAC Interface Selection | MACIF_SEL1(Phy A/Phy B) | MACIF_SEL0(Phy A/Phy B) |
RGMII RXC/TXC 2ns delay | R12/R78 | R9/R75 |
RGMII RXC/TXC 2ns delay | R11/R77 | R9/R75 |
MII | R17/R78 | R8/R74 |
RMII | R11/R77 | R8/R74 |
These configuration modes are used to set the configurations for Auto MDIX and Phy Speed Configurations for both Phy channels A and B
Mode | R_LO | R_HI |
MODE_1 | 10k | Open |
Mode_2 | 10k | 56k |
Mode_3 | 56k | 10k |
Mode_4 | Open | 10k |
The board has both of the channels configured for 10 Half Duplex/Full Duplex, 100 Half Duplex/Full Duplex and 1000 Full Duplex slave mode upon power up.
Configuration | MDIX_MODE |
Manual MDI | MODE_1 |
Manual MDIX | MODE_2 |
Auto MDIX - Prefer MDIX | MODE_3 |
Auto MDIX - Prefer MDI | MODE_4 |
These LED's indicate when a link is established and is blinking when there is activity. LED on Phy channel A is labelled DS4 and the LED on Phy channel B is labelled DS2.
EVAL-CN0506-FMCZ Design & Integration Files
Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. Register to receive all these great benefits and more!
End of Document