Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:circuits-from-the-lab:cn0263 [28 Dec 2017 00:29] – update Trisha Cabildo | resources:eval:user-guides:circuits-from-the-lab:cn0263 [24 Apr 2024 03:30] (current) – [CN0263 User Guide (DEPRECATED)] Joyce Velasco |
---|
====== CN0263 Evaluation Board Guide ====== | ====== CN0263 User Guide (DEPRECATED) ====== |
| |
| <WRAP round important 65%> |
| \\ |
| This reference design has been **RETIRED** or **DEPRECATED**, which means this board is no longer supported or being sold by Analog Devices. \\ |
| \\ |
| This page is here for historical/reference purposes only. |
| \\ |
| </WRAP> |
| |
===== Overview ===== | ===== Overview ===== |
[[ADI>CN0263]] is a circuit that provides a very robust solution, with integrated overvoltage (short-to-battery [STB]) protection, for receiving CBVS video signals in harsh environments. It follows the traditional, proven architecture of isolating/separating a low voltage integrated circuit from the outside world and using an amplifier circuit for signal conditioning and protection. | [[ADI>CN0263]] is a circuit that provides a very robust solution, with integrated overvoltage (short-to-battery [STB]) protection, for receiving CBVS video signals in harsh environments. It follows the traditional, proven architecture of isolating/separating a low voltage integrated circuit from the outside world and using an amplifier circuit for signal conditioning and protection. |
| |
===== More Information and Useful Links ===== | ===== More Information and Useful Links ===== |
* [[ftp://ftp.analog.com/pub/cftl/CN0263/|CN0263 Evaluation Software]] | |
* [[ADI>CN0263|CN0263 Circuit Note Page]] | |
* [[http://www.analog.com/media/en/reference-design-documentation/design-integration-files/CN0263-DesignSupport.zip|CN0263 Design Support Package]] | |
* [[ADI>ADA4830-1|ADA4830-1 Product Page]] | * [[ADI>ADA4830-1|ADA4830-1 Product Page]] |
* [[ADI>ADV7180|ADV7180 Product Page]] | * [[ADI>ADV7180|ADV7180 Product Page]] |
| |
===== Schematic, PCB Layout, Bill of Materials ===== | =====Registration===== |
| <WRAP round tip 80% > |
<WRAP round 80% download> | Receive software update notifications, documentation updates, view the latest videos, and more when you register your hardware. [[reg>EVAL-CN0263-EB1Z?&v=Rev0|Register]] to receive all these great benefits and more! |
[[http://www.analog.com/media/en/reference-design-documentation/design-integration-files/CN0263-DesignSupport.zip|EVAL-CN0263-SDPZ Design & Integration Files]] | |
* Schematics | |
* PCB Layout | |
* Bill of Materials | |
* PADS project | |
</WRAP> | </WRAP> |
| |
//End of Document// | //End of Document// |
| |