This is an old revision of the document!
CN0254 is a cost effective, highly integrated 16-bit, 250 kSPS, 8-channel data acquisition system that can digitize ±10 V industrial level signals. The circuit also provides 2500 V rms isolation between the measurement circuit and the host controller, and the entire circuit is powered from a single isolated PWM controlled 5 V supply.
The EVAL-CN0254-SDPZ board connects to ADI’s System Demonstration Platform (SDP) and is powered by a triple output DC power supply of +15 V, -15 V and 6 V.