This is an old revision of the document!
CN0240 is a circuit that monitors bidirectional current from sources with dc voltages of up to ±270 V with less than 1% linearity error. The load current passes through a shunt resistor, which is external to the circuit. The shunt resistor value is chosen so that the shunt voltage is approximately 100 mV at maximum load current.
AD629 is a difference amplifier with a very high input, common-mode voltage range. It is a precision device that accurately measures and buffers (G = 1) a small differential input voltage and rejects large positive common-mode voltages up to 270 V. The output of AD629 is then amplified by a factor of 100 through the dual, precision rail-to-rail output operational amplifier AD8622.
AD8475 is a fully differential, attenuating amplifier with integrated precision gain resistors. This funnel amplifier attenuates the signal (G = 0.4), converts it from single-ended to differential, and level shifts the signal to satisfy the analog input voltage range of the AD7170, a very low power 12-bit sigma-delta ADC. The measurement result from the AD7170 is provided as a digital code utilizing a simple 2-wire, SPI-compatible serial interface.
ADuM5402 is a quad channel isolator that provides galvanic isolation for the circuit. This is not only for protection but to isolate the downstream circuitry from the high common-mode voltage. In addition to isolating the output data, the digital isolator can also supply isolated +5 V for the circuit. The reference voltages for the circuit is supplied by the ADR435 precision XFET® reference. It features low noise, high accuracy, and low temperature drift performance.
The EVAL-CN0240-SDPZ Board connects to ADI’s System Demonstration Platform (SDP) and is powered by a +6 V supply or +6 V “wall wart”.
Connect the system ground and the PCB isolated ground to guarantee correct voltage levels and operation. Test point 31 and test point 32 give access to the GND_ISO required to properly make this connection.
NOTE: It is recommended that you install the CN0240 Evaluation Software to the default directory path C:\Program Files (x86)\Analog Devices\CN0240\ and all National Instruments products to C:\Program Files\National Instruments\
NOTE: It is recommended that you close all other applications before clicking “Next”. This will make it possible to update relevant system files without having to reboot your computer.
It is recommended that you install the drivers to the default directory path
C:\Program Files\Analog Devices\SDP\Drivers
EVAL-CN0240-SDPZ Design & Integration Files
End of Document