Both sides previous revisionPrevious revisionNext revision | Previous revision |
resources:eval:user-guides:adrv936x_rfsom:hardware [24 Feb 2020 15:31] – Added explicit mechanical section Adrian Costina | resources:eval:user-guides:adrv936x_rfsom:hardware [07 Dec 2023 14:49] (current) – Removed Board File Link Mike Jones |
---|
* Carrier Card Connector Dimensions: | * Carrier Card Connector Dimensions: |
* {{:resources:eval:user-guides:adrv936x_rfsom:carrier_connector_locations.jpg?400|Connector Dimensions}} | * {{:resources:eval:user-guides:adrv936x_rfsom:carrier_connector_locations.jpg?400|Connector Dimensions}} |
| * ADRV9361-Z7035 Step file: {{ :resources:eval:user-guides:adrv936x_rfsom:adrv9361-z7035.step.zip|}} A STEP-File is a widely used data exchange form of ISO 10303 which can represent 3D objects in Computer-aided design (CAD) and related information. |
</WRAP> | </WRAP> |
| |
===== ADRV9361-Z7035 Hardware ===== | ===== ADRV9361-Z7035 Hardware ===== |
| |
==== Revision F (WIP) ==== | ==== Revision F ==== |
Still under review. | This is the current shipping version. |
| |
<WRAP round download> | <WRAP round download> |
* {{:resources:eval:user-guides:adrv936x_rfsom:02_038702f_top.pdf|Rev F Schematics}} | * {{:resources:eval:user-guides:adrv9361-z7035:02-038702-01-f2.pdf|Rev F Schematics}} |
| * {{ :resources:eval:user-guides:adrv9361-z7035:05-038702-01-f2.7z|BOM (7 zipped)}} |
</WRAP> | </WRAP> |
| * Changes from Rev E to Rev F: |
| * The schematic did not change. We only made an adjustment to the layout. |
| * The RF traces were modified to improve the insertion loss and the return loss as well as the EVM. |
| * This resulted in some layout changes for discrete capacitors |
| * On the SOM the revision is shown as "F2" on the PCB artwork |
| * The reset button moved position |
| |
| |
==== Revision E ==== | ==== Revision E ==== |
This is the current shipping version. | |
| |
<WRAP round download> | <WRAP round download> |
* {{:resources:eval:user-guides:adrv936x_rfsom:adrv9361-z7035_reve.pdf|Rev E Schematics}} | * {{:resources:eval:user-guides:adrv936x_rfsom:adrv9361-z7035_reve.pdf|Rev E Schematics}} |
* {{:resources:eval:user-guides:adrv936x_rfsom:05_038702-e.xlsx|Rev E BOM}} | * {{:resources:eval:user-guides:adrv936x_rfsom:05_038702-e.xlsx|Rev E BOM}} |
* {{:resources:eval:user-guides:adrv936x_rfsom:08_038702e.zip|Rev E Allegro Board File}} (This file is [[http://www.7-zip.org/7z.html|compressed]]). Get the [[http://www.cadence.com/products/pcb/Pages/downloads.aspx|Allegro FREE Physical Viewer]] (You need 16.6 or higher). | |
| |
</WRAP> | </WRAP> |
| |
=== Why do a Rev F? === | |
* The schematic did not change. We only made an adjustment to the layout. | |
* The RF traces were modified to improve the insertion loss and the return loss as well as the EVM. | |
* Rev E has high attenuation on TX above 4.5 GHz | |
| |
==== Revision C (First publicly available revision) ==== | ==== Revision C (First publicly available revision) ==== |
* This has the notation error described above. | * This has the notation error described above. |
* {{:resources:eval:user-guides:adrv936x_rfsom:05-041351-01-d3.xlsx|Rev D BOM}} | * {{:resources:eval:user-guides:adrv936x_rfsom:05-041351-01-d3.xlsx|Rev D BOM}} |
* {{ :resources:eval:user-guides:adrv936x_rfsom:08_041351-01d.zip |Rev D Allegro Board File}} (This file is [[http://www.7-zip.org/7z.html|compressed]]). Get the [[http://www.cadence.com/products/pcb/Pages/downloads.aspx|Allegro FREE Physical Viewer]] (You need 16.6 or higher). | |
</WRAP> | </WRAP> |
| |
===== Carrier Support ===== | ===== Carrier Support ===== |
| |
The ADRV9361-Z7035 supports all features on the [[https://www.analog.com/en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADRV1CRR-FMC.html|ADRV1CRR-FMC]] carrier board. The ADRV9364-Z7020 supports a subset of features because the Zynq Z7020 has fewer available user I/Os. For the ADRV9364-Z7020 it is recommended to use the [[https://www.analog.com/en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADRV1CRR-BOB.html|ADRV1CRR-BOB]] carrier. | The ADRV9361-Z7035 supports all features on the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADRV1CRR-FMC.html|ADRV1CRR-FMC]] carrier board. The ADRV9364-Z7020 supports a subset of features because the Zynq Z7020 has fewer available user I/Os. For the ADRV9364-Z7020 it is recommended to use the [[adi>en/design-center/evaluation-hardware-and-software/evaluation-boards-kits/ADRV1CRR-BOB.html|ADRV1CRR-BOB]] carrier. |
| |
===== Support ===== | ===== Support ===== |