This is an old revision of the document!
This page captures the capabilities of ADRV9029 compared with the previous generation integrated DFE transceiver AD9375.
AD9375 | ADRV9029 | ||
---|---|---|---|
Approximate IBW | 50 MHz | 200 MHz | |
Technology node | 65 nm | 28 nm | |
Maximum DPD Sample Rate | 250 MHz | 1 GHz | |
Actuator Platform | GMP 4 LUTs | GMP 32 LUTs | |
GMP Features | 23 | 95 | |
Adaptation Rate per Tx Channel | 250 ms | 1s | |
CFR Support | No | Yes | |
GaN PA Support | No | Yes | |
Typical Applications | Small Cell | Small Cell, M-MIMO and Macro-cell 4G and 5G systems | |
Other Highlights | * Dedicated ARM M4 Processor for DPD | ||
* 96×96 HW Correlator | |||
* HW Cholesky Decomposition for acceleration |