This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:adrv9009-zu11eg [22 Jan 2020 11:58] – Brian OLoughlin | resources:eval:user-guides:adrv9009-zu11eg [30 Jan 2023 01:57] (current) – Joyce Velasco | ||
---|---|---|---|
Line 2: | Line 2: | ||
===== Introduction ===== | ===== Introduction ===== | ||
- | The [[adi> | + | The [[adi> |
- | The RF-SOM | + | To use the RF-SOM a carrier board is required. The Analog Devices ADRV2CRR-FMC Carrier board is designed for this purpose. |
- | To use the RF-SOM | + | An additional RF Transceiver |
- | An additional RF board can also be fitted to the carrier to further expand the system up to 8 Tx and Rx radio channels. | + | |
**The RF-SOM box includes:** | **The RF-SOM box includes:** | ||
Line 12: | Line 11: | ||
**The Carrier box includes:** | **The Carrier box includes:** | ||
- | * ADRV2CRR-FMC carrier board(needed to evaluate the RF-SOM), Fan Heatsink and other accessories to get the user up and running | + | * ADRV2CRR-FMC carrier board(needed to evaluate the RF-SOM), SD-Card, Fan Heatsink and other accessories to get the user up and running |
* Full details found in the Carrier section | * Full details found in the Carrier section | ||
Line 49: | Line 48: | ||
* 12V supply via FMC connectors | * 12V supply via FMC connectors | ||
* uSD Card holder | * uSD Card holder | ||
- | * Operating | + | * Storage and operating |
- | * The ambient operating and storage | + | * Storage |
+ | * Operating temperature for prototyping with the heatsink supplied is +25C. For specific use cases thermal analysis is required to cover varying environmental conditions and required performance levels. | ||
---- | ---- | ||
===== Hardware Design Details ===== | ===== Hardware Design Details ===== | ||
+ | |||
+ | <WRAP important> | ||
+ | |||
+ | Rev C: | ||
+ | * Replace C18, C19, C236, C240 with 0 Ohm resistors | ||
+ | * Replace C289, C290 with 0 Ohm resistors | ||
+ | * Unload 0 Ohm resistors from location R77, R112 and insert to R110, R111 | ||
+ | Rev C.1: | ||
+ | * Replace C289, C290 with 0 Ohm resistors | ||
+ | * Unload 0 Ohm resistors from location R77, R112 and insert to R110, R111 | ||
+ | </ | ||
+ | |||
* [[./ | * [[./ | ||
* Included are further details on the RF-SOM schematics, BOM, system clocking tree, mechanical specs, power tree, electrical interface. | * Included are further details on the RF-SOM schematics, BOM, system clocking tree, mechanical specs, power tree, electrical interface. | ||
- | * [[./ | + | * [[./ |
* Included are schematics, BOM, mechanical specs, high level system view. | * Included are schematics, BOM, mechanical specs, high level system view. | ||
- | * [[./ | + | * [[./ |
* Included are schematics, BOM, mechanical specs, high level system view, Start Guide with link the the required software to get up and running. | * Included are schematics, BOM, mechanical specs, high level system view, Start Guide with link the the required software to get up and running. | ||
Line 72: | Line 84: | ||
The ADRV9009-ZU11EG has extensive I/O capability. Combined with the ADRV2CRR-FMC evaluation carrier board a variety of high speed I/O can be evaluated, including USB3, USB2, PCIe 3.0 x8, QSFP+, SFP+, 1Gb Ethernet x2, and CPRI capability. Please review the I/O functionality reference table provided in the [[resources: | The ADRV9009-ZU11EG has extensive I/O capability. Combined with the ADRV2CRR-FMC evaluation carrier board a variety of high speed I/O can be evaluated, including USB3, USB2, PCIe 3.0 x8, QSFP+, SFP+, 1Gb Ethernet x2, and CPRI capability. Please review the I/O functionality reference table provided in the [[resources: | ||
- | An additional High Pin Count FMC Daughter Board (ADFMCOMMS8-EBZ) can be plugged into the carrier board with a further two ADRV9009 Transceivers increasing to a total of Eight Tx and Rx channels. A design can easily be evaluated and then integrated seamlessly into a custom carrier for further prototyping, | + | An additional High Pin Count FMC Daughter Board (AD-FMCOMMS8-EBZ) can be plugged into the carrier board with a further two ADRV9009 Transceivers increasing to a total of Eight Tx and Rx channels. A design can easily be evaluated and then integrated seamlessly into a custom carrier for further prototyping, |
Platform development support includes examples of Linux Industrial I/O (IIO) Applications, | Platform development support includes examples of Linux Industrial I/O (IIO) Applications, | ||
Line 81: | Line 93: | ||
===== System setup & evaluation ===== | ===== System setup & evaluation ===== | ||
- | The ADRV9009-ZU11EG | + | The ADRV9009-ZU11EG |
Users should check that they have the appropriate Vivado license in place to be able to use and build the reference HDL code provided for the Ultrascale+ MPSOC in the system. | Users should check that they have the appropriate Vivado license in place to be able to use and build the reference HDL code provided for the Ultrascale+ MPSOC in the system. | ||
- | People who follow the flow that is outlined, have a much better experience with things. However, like many things, documentation is never as complete as it should be. If you have any questions, feel free to [[https://ez.analog.com/ | + | People who follow the flow that is outlined, have a much better experience with things. However, like many things, documentation is never as complete as it should be. If you have any questions, feel free to [[ez>fpga|ask]]. |
- Getting started with the ADRV9009-ZU11EG | - Getting started with the ADRV9009-ZU11EG | ||
- [[/ | - [[/ | ||
- | - [[/resources/tools-software/linux-software/ | + | - [[:resources:tools-software:linux-software: |
- | - [[/resources/tools-software/linux-software/ | + | - [[:resources:tools-software:linux-software: |
- [[./ | - [[./ | ||
- Linux Applications | - Linux Applications | ||
Line 99: | Line 111: | ||
- Push custom data into/out of the ADRV9009 | - Push custom data into/out of the ADRV9009 | ||
- [[.: | - [[.: | ||
- | - [[:resources/ | + | - [[resources/ |
- Design with the ADRV9009 | - Design with the ADRV9009 | ||
- [[.: | - [[.: | ||
Line 107: | Line 119: | ||
- Hardware in the Loop / How to design your own custom BaseBand | - Hardware in the Loop / How to design your own custom BaseBand | ||
- [[/ | - [[/ | ||
- | - [[/ | + | - [[/ |
- Design with the ADRV9009-ZU11EG based platform | - Design with the ADRV9009-ZU11EG based platform | ||
- Linux software | - Linux software | ||
Line 113: | Line 125: | ||
- [[: | - [[: | ||
- [[.: | - [[.: | ||
+ | - [[resources: | ||
- [[resources: | - [[resources: | ||
- [[resources: | - [[resources: | ||
Line 119: | Line 132: | ||
- [[resources: | - [[resources: | ||
- [[resources: | - [[resources: | ||
- | - [[resources: | + | - [[resources: |
- [[resources: | - [[resources: | ||
- [[resources: | - [[resources: | ||
Line 125: | Line 138: | ||
- [[/ | - [[/ | ||
- [[./ | - [[./ | ||
+ | - [[resources: | ||
---- | ---- | ||
Line 131: | Line 145: | ||
{{ : | {{ : | ||
- | [[https:// | + | [[adi>en/ |
[[.: | [[.: | ||
+ | |||
+ | ---- | ||
+ | |||
+ | ===== Functional Test ===== | ||
+ | |||
+ | Details on how the ADRV9009-ZU11EG is functionally tested can be found here. | ||
+ | * [[./ | ||
+ | * [[./ | ||
---- | ---- | ||
Line 141: | Line 163: | ||
<WRAP round help 60%> | <WRAP round help 60%> | ||
- | [[https://ez.analog.com/ | + | [[ez>fpga]] |
</ | </ | ||