This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:adrv9009-zu11eg [08 Aug 2019 15:27] – Brian OLoughlin | resources:eval:user-guides:adrv9009-zu11eg [30 Jan 2023 01:57] (current) – Joyce Velasco | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== ADRV9009-ZU11EG RF System-on-Module ====== | ====== ADRV9009-ZU11EG RF System-on-Module ====== | ||
+ | ===== Introduction ===== | ||
- | The [[adi> | + | The [[adi> |
+ | To use the RF-SOM a carrier board is required. The Analog Devices ADRV2CRR-FMC Carrier board is designed for this purpose. | ||
+ | An additional RF Transceiver board can also be fitted to the carrier to further expand the system up to 8 Tx and Rx radio channels. | ||
+ | **The RF-SOM box includes:** | ||
+ | * ADRV9009-ZU11EG RF-SOM | ||
+ | * Heat spreader plate(fitted to the RF-SOM during manufacturing) | ||
+ | |||
+ | **The Carrier box includes:** | ||
+ | * ADRV2CRR-FMC carrier board(needed to evaluate the RF-SOM), SD-Card, Fan Heatsink and other accessories to get the user up and running | ||
+ | * Full details found in the Carrier section | ||
+ | |||
+ | ---- | ||
+ | |||
+ | ===== ADRV9009-ZU11EG Highlevel specification ===== | ||
* Two ADRV9009 devices, providing (in total): | * Two ADRV9009 devices, providing (in total): | ||
* Quad transmitters | * Quad transmitters | ||
Line 34: | Line 48: | ||
* 12V supply via FMC connectors | * 12V supply via FMC connectors | ||
* uSD Card holder | * uSD Card holder | ||
+ | * Storage and operating temperature | ||
+ | * Storage temperature range supported is -40⁰C to +65⁰C | ||
+ | * Operating temperature for prototyping with the heatsink supplied is +25C. For specific use cases thermal analysis is required to cover varying environmental conditions and required performance levels. | ||
+ | |||
+ | ---- | ||
+ | |||
+ | ===== Hardware Design Details ===== | ||
+ | |||
+ | <WRAP important> | ||
+ | |||
+ | Rev C: | ||
+ | * Replace C18, C19, C236, C240 with 0 Ohm resistors | ||
+ | * Replace C289, C290 with 0 Ohm resistors | ||
+ | * Unload 0 Ohm resistors from location R77, R112 and insert to R110, R111 | ||
+ | Rev C.1: | ||
+ | * Replace C289, C290 with 0 Ohm resistors | ||
+ | * Unload 0 Ohm resistors from location R77, R112 and insert to R110, R111 | ||
+ | </ | ||
+ | |||
+ | * [[./ | ||
+ | * Included are further details on the RF-SOM schematics, BOM, system clocking tree, mechanical specs, power tree, electrical interface. | ||
+ | |||
+ | * [[./ | ||
+ | * Included are schematics, BOM, mechanical specs, high level system view. | ||
+ | |||
+ | * [[./ | ||
+ | * Included are schematics, BOM, mechanical specs, high level system view, Start Guide with link the the required software to get up and running. | ||
+ | |||
+ | ---- | ||
+ | |||
+ | ===== Application Development ===== | ||
Multiple ADRV9009-ZU11EG’s can be synchronized together enabling a complete solution for complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter [[adi> | Multiple ADRV9009-ZU11EG’s can be synchronized together enabling a complete solution for complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter [[adi> | ||
- | The ADRV9009-ZU11EG has extensive I/O capability. Combined with the ADRV2CRR-FMC evaluation carrier board a variety of high speed I/O can be used, including USB3, USB2, PCIe 3.0 x8, QSFP+, SFP+, 1Gb Ethernet x2, and CPRI capability. | + | The ADRV9009-ZU11EG has extensive I/O capability. Combined with the ADRV2CRR-FMC evaluation carrier board a variety of high speed I/O can be evaluated, including USB3, USB2, PCIe 3.0 x8, QSFP+, SFP+, 1Gb Ethernet x2, and CPRI capability. |
- | * Platform development environment support includes Industry standard Linux Industrial I/O (IIO) Applications, | + | An additional High Pin Count FMC Daughter Board (AD-FMCOMMS8-EBZ) can be plugged into the carrier board with a further two ADRV9009 Transceivers increasing to a total of Eight Tx and Rx channels. A design can easily be evaluated |
- | * HDL reference designs and drivers | + | |
- | ===== Table of Contents ===== | + | Platform development support includes examples |
+ | HDL reference designs and drivers will be provided to help users get up and running faster. Due to varying implementation options for the various I/O interfaces different levels of functionality will be provided for each one, further details will be available in the applications section. | ||
- | People who follow the flow that is outlined, have a much better experience with things. However, like many things, documentation is never as complete as it should be. If you have any questions, feel free to [[.:ad-fmcomms2-ebz: | + | ---- |
- | - ADRV9009-ZU11EG | + | ===== System setup & evaluation ===== |
- | - ADRV2CRR-FMC | + | |
- | | + | The ADRV9009-ZU11EG |
- | - FMCOMMS8(Available later in 2019) | + | |
- | - Use the full system to better understand | + | Users should check that they have the appropriate Vivado license in place to be able to use and build the reference HDL code provided for the Ultrascale+ MPSOC in the system. |
- | | + | |
- | | + | People who follow the flow that is outlined, have a much better experience with things. However, like many things, documentation is never as complete as it should be. If you have any questions, feel free to [[ez>fpga|ask]]. |
- | - [[/resources/tools-software/linux-software/ | + | |
- | - [[/resources/tools-software/linux-software/ | + | - [[/ |
+ | - [[:resources:tools-software:linux-software: | ||
+ | - [[:resources:tools-software:linux-software: | ||
+ | - [[./ | ||
- Linux Applications | - Linux Applications | ||
- [[resources/ | - [[resources/ | ||
Line 63: | Line 111: | ||
- Push custom data into/out of the ADRV9009 | - Push custom data into/out of the ADRV9009 | ||
- [[.: | - [[.: | ||
- | - [[:resources/ | + | - [[resources/ |
- Design with the ADRV9009 | - Design with the ADRV9009 | ||
- [[.: | - [[.: | ||
- [[adi> | - [[adi> | ||
- [[adi> | - [[adi> | ||
- | - [[adi> | + | - [[adi> |
- Hardware in the Loop / How to design your own custom BaseBand | - Hardware in the Loop / How to design your own custom BaseBand | ||
- [[/ | - [[/ | ||
- | - [[/ | + | - [[/ |
- Design with the ADRV9009-ZU11EG based platform | - Design with the ADRV9009-ZU11EG based platform | ||
- Linux software | - Linux software | ||
Line 77: | Line 125: | ||
- [[: | - [[: | ||
- [[.: | - [[.: | ||
+ | - [[resources: | ||
- [[resources: | - [[resources: | ||
- [[resources: | - [[resources: | ||
Line 83: | Line 132: | ||
- [[resources: | - [[resources: | ||
- [[resources: | - [[resources: | ||
- | - [[resources: | + | - [[resources: |
- [[resources: | - [[resources: | ||
- [[resources: | - [[resources: | ||
Line 89: | Line 138: | ||
- [[/ | - [[/ | ||
- [[./ | - [[./ | ||
- | | + | |
- | - [[.:ad-fmcomms2-ebz: | + | |
+ | ---- | ||
+ | |||
+ | ===== Reference Material ===== | ||
{{ : | {{ : | ||
- | ===== Reference Book ===== | + | [[adi> |
+ | |||
+ | [[.: | ||
+ | |||
+ | ---- | ||
+ | |||
+ | ===== Functional Test ===== | ||
- | [[https://www.analog.com/en/ | + | Details on how the ADRV9009-ZU11EG is functionally tested can be found here. |
+ | * [[./adrv2crr-fmc/testing|ADRV2CRR-FMC Production Test]] | ||
+ | * [[./ | ||
- | ===== Examples | + | ---- |
+ | =====Help and Support===== | ||
- | ===== Videos ===== | + | For questions and more information please contact us on the Analog Devices Engineer Zone. |
+ | <WRAP round help 60%> | ||
+ | [[ez> | ||
+ | </ | ||