This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionNext revisionBoth sides next revision | ||
resources:eval:user-guides:adrv9009-zu11eg [25 Jun 2019 16:44] – [Table of Contents] Michael Hennerich | resources:eval:user-guides:adrv9009-zu11eg [19 Aug 2019 13:33] – Brian OLoughlin | ||
---|---|---|---|
Line 32: | Line 32: | ||
* Ethernet Phy | * Ethernet Phy | ||
* USB 2.0 Phy | * USB 2.0 Phy | ||
- | * Power directly from 12V | + | * 12V supply via FMC connectors |
+ | * uSD Card holder | ||
Multiple ADRV9009-ZU11EG’s can be synchronized together enabling a complete solution for complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter [[adi> | Multiple ADRV9009-ZU11EG’s can be synchronized together enabling a complete solution for complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter [[adi> | ||
Line 41: | Line 42: | ||
* HDL reference designs and drivers to allow zero day development | * HDL reference designs and drivers to allow zero day development | ||
- | ===== Table of Contents | + | ===== Getting Started |
People who follow the flow that is outlined, have a much better experience with things. However, like many things, documentation is never as complete as it should be. If you have any questions, feel free to [[.: | People who follow the flow that is outlined, have a much better experience with things. However, like many things, documentation is never as complete as it should be. If you have any questions, feel free to [[.: | ||
- | |||
- | - Introduction | ||
- ADRV9009-ZU11EG [[./ | - ADRV9009-ZU11EG [[./ | ||
- ADRV2CRR-FMC Carrier Board [[./ | - ADRV2CRR-FMC Carrier Board [[./ | ||
- [[./ | - [[./ | ||
- | - FMCOMMS8(Available later in 2019) | + | - FMCOMMS8(Available later in 2019)[[./ |
- | - Use the board to better understand the ADRV9009-ZU11EG | + | |
- | - What you need to get started | + | - Use the full system |
- Quick Start Guides | - Quick Start Guides | ||
- [[/ | - [[/ |