This is an old revision of the document!
The ADRV9009-ZU11EG is a highly integrated RF System-On-Module (SOMs) based on the Analog Devices ADRV9009 and Xilinx Zynq UltraScale+ MPSoC. It offers a broad range of applications. It includes:
Multiple ADRV9009-ZU11EG’s can be synchronized together enabling a complete solution for complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter HMC7044 devices, making it ideal for applications requiring RF phase alignment with a large number of channels.
The ADRV9009-ZU11EG has extensive I/O capability. Combined with the ADRV2CRR-FMC evaluation carrier board a variety of high speed I/O can be used, including USB3, USB2, PCIe 3.0 x8, QSFP+, SFP+, 1Gb Ethernet x2, and CPRI capability. An additional High Pin Count FMC Daughter Board can be plugged into the carrier board with a further two ADRV9009 Transceivers increasing to a total of Eight Tx and Rx channels. A design can easily be evaluated and then integrated seamlessly into a custom carrier for further prototyping, or a final product greatly accelerating time to market.
People who follow the flow that is outlined, have a much better experience with things. However, like many things, documentation is never as complete as it should be. If you have any questions, feel free to ask.