This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad4170 [10 May 2021 16:32] – [Getting started] Seán Cahill | resources:eval:user-guides:ad4170 [06 Apr 2022 10:44] (current) – [Hardware Guide] Joan Ortega | ||
---|---|---|---|
Line 2: | Line 2: | ||
The EV-AD4170-ASD1Z-U1 evaluation kit features the AD4170, a multiplexed sigma delta analog to digital converter (ADC) 4.5nV/rtHz ultra low noise core, integrated PGA and programmable digital filter offering output data rates from 500ksps to 5sps. | The EV-AD4170-ASD1Z-U1 evaluation kit features the AD4170, a multiplexed sigma delta analog to digital converter (ADC) 4.5nV/rtHz ultra low noise core, integrated PGA and programmable digital filter offering output data rates from 500ksps to 5sps. | ||
- | The EV-AD4170-ASD1Z-U1 is an evaluation board that is designed to allow the user to evaluate the features of the ADC. The user PC software executable controls the AD4170 over the USB through the system demonstration platform board (EVAL-SDP-CK1Z). | ||
The PC software fully configures the AD4170 device register functionality and provides AC time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. | The PC software fully configures the AD4170 device register functionality and provides AC time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. | ||
The AC analysis is also provided by the software, examples of which are; an FFT displaying the first 5 harmonics SNR, SFDR S/N+D and THD. | The AC analysis is also provided by the software, examples of which are; an FFT displaying the first 5 harmonics SNR, SFDR S/N+D and THD. | ||
+ | ==== The AD417x Family ==== | ||
The AD417x family of ADCs offers the highest integration and feature set required in the design of a multi-sensor measurement and is truly a platform measurement device, combining ac and dc performance that enables instrumentation and industrial system designers to design across multiple measurement requirements for both isolated and non-isolated applications. | The AD417x family of ADCs offers the highest integration and feature set required in the design of a multi-sensor measurement and is truly a platform measurement device, combining ac and dc performance that enables instrumentation and industrial system designers to design across multiple measurement requirements for both isolated and non-isolated applications. | ||
Line 15: | Line 15: | ||
{{ : | {{ : | ||
- | ==== Features ==== | + | ==== Evaluation board Features ==== |
* Full featured evaluation board for the AD4170 | * Full featured evaluation board for the AD4170 | ||
* PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/ | * PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z/ | ||
Line 68: | Line 68: | ||
- [[resources: | - [[resources: | ||
- [[resources: | - [[resources: | ||
+ | - [[resources: | ||
- [[resources: | - [[resources: | ||
- [[resources: | - [[resources: | ||
+ | - [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
+ | * [[resources: | ||
====== Software Guide ====== | ====== Software Guide ====== |