This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fxtof1-ebz [30 Mar 2021 16:16] – [Laser Safety] Andrei Cozma | resources:eval:user-guides:ad-fxtof1-ebz [06 Apr 2024 14:59] (current) – Added the EOL disclaimer Andrei Cozma | ||
---|---|---|---|
Line 1: | Line 1: | ||
====== AD-FXTOF1-EBZ ====== | ====== AD-FXTOF1-EBZ ====== | ||
+ | |||
+ | <WRAP center round important 60%> | ||
+ | This system has reached its end of life and has a last time buy status. | ||
+ | </ | ||
+ | |||
=====Introduction===== | =====Introduction===== | ||
The [[adi> | The [[adi> | ||
- | **The full system hardware includes:** | + | {{ :resources: |
- | * ToF module | + | |
- | * Interposer board | + | |
- | * 25 pins flex cable | + | |
- | * 15 pins flex cable | + | |
- | * Screws and standoffs to attach the interposer board to the ToF module | + | |
- | * USB cable to supply 5V to the system | + | |
+ | ^ Development kit contents ^ | ||
+ | | ToF module | | ||
+ | | Interposer board | | ||
+ | | 25 pins flex cable | | ||
+ | | 15 pins flex cable | | ||
+ | | Screws and standoffs to attach the interposer board to the ToF module | | ||
+ | | USB cable to supply 5V to the system | | ||
- | **High level specification** | + | ^ High level specification |
+ | | **Range** | ||
+ | | | Medium: 30cm to 300cm | | ||
+ | | **Accuracy** | ||
+ | | **Frame Rate** | 30fps (depends on processor board, OS and interface to host computer) | | ||
+ | | **Resolution** | 640 x 480 pixels | | ||
+ | | **Operating Temperature** | -20⁰C to 75⁰C | | ||
+ | | **Laser optics** | ||
+ | | **Receive lens** | ||
+ | | **Power input** | ||
+ | | **Interface** | ||
+ | | **Block diagram** | {{ : | ||
- | {{ : | + | <WRAP round download 60%> |
+ | **ToF module resources: | ||
+ | * {{: | ||
+ | * {{ : | ||
+ | * {{: | ||
+ | </ | ||
+ | <WRAP round download 60%> | ||
+ | **Interposer board resources: | ||
+ | * {{ : | ||
+ | * {{ : | ||
+ | * {{ : | ||
+ | * {{ : | ||
+ | </ | ||
- | | ||
- | | ||
- | | ||
- | | ||
- | | ||
- | | ||
- | | ||
- | | ||
- | | ||
- | *5V @ 2A power input | ||
<WRAP round info> | <WRAP round info> | ||
- | For more information and how to buy the system please | + | For more information and how to buy the system please |
</ | </ | ||
+ | <WRAP round info> | ||
+ | For an example of how to integrate the AD-FXTOF1-EBZ in a camera please visit the [[adi> | ||
+ | </ | ||
---- | ---- | ||
=====System setup & evaluation===== | =====System setup & evaluation===== | ||
- | The development kit is delivered with a set of accessories required to put the system | + | The development kit can be connected to a number |
- | + | ||
- | Development kit contents: | + | |
- | * ToF module | + | |
- | * Interposer board | + | |
- | * 25 pins flex cable | + | |
- | * 15 pins flex cable | + | |
- | * Screws and standoffs to attach the interposer board to the ToF module | + | |
- | * USB cable to supply 5V to the system | + | |
- | * One page Quick Start Guide | + | |
<WRAP round info 100%> | <WRAP round info 100%> | ||
**Getting the system up and running** | **Getting the system up and running** | ||
- | * [[resources: | + | * [[resources: |
- | * [[resources: | + | * [[resources: |
+ | * [[resources: | ||
</ | </ | ||
Line 63: | Line 77: | ||
The Depth Perception Rapid Prototyping Platform supports a wide range of operating systems and programming languages. An open-source SDK that accompanies the hardware platform enables you to extract depth data from the camera on the processor and operating system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV and RoS. | The Depth Perception Rapid Prototyping Platform supports a wide range of operating systems and programming languages. An open-source SDK that accompanies the hardware platform enables you to extract depth data from the camera on the processor and operating system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV and RoS. | ||
- | <WRAP round download | + | <WRAP round download |
[[https:// | [[https:// | ||
</ | </ | ||
- | ---- | + | <WRAP round info 80%> |
- | + | [[https://www.arrow.com/ | |
- | =====Laser Safety===== | + | [[https:// |
- | + | ||
- | < | + | |
- | This device complies with International Standards IEC 60825-1:2014 & 2007 for a Class 1 laser product. This device also complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007. Only use Software and Firmware updates that are specifically provided for this solution. | + | |
</ | </ | ||
Line 86: | Line 97: | ||
{{youtube> | {{youtube> | ||
+ | |||
+ | ---- | ||
+ | |||
+ | =====Laser Safety===== | ||
+ | |||
+ | <WRAP center round important 100%> | ||
+ | This device complies with International Standards IEC 60825-1: | ||
+ | </ | ||
---- | ---- |