Wiki

This version (10 May 2022 09:39) was approved by Dan Nechita.The Previously approved version (28 Apr 2022 15:53) is available.Diff

AD-FXTOF1-EBZ

Introduction

The AD-FXTOF1-EBZ is a proven hardware platform for depth perception. When paired with a processor board from the Raspberry Pi or Nvidia family, it can be used for 3D software and algorithm development. The solution has VGA resolution which means that objects can be detected to a higher level of granularity than other 3D ToF solutions, an ability to detect depth in strong ambient light conditions and multiple range detection modes for increased accuracy. A native and host SDK is provided. The SDK also provides OpenCV, Python®, MATLAB®, Open3D and RoS wrappers so that developers can use them to simplify application development.

 ToF module

Development kit contents
ToF module
Interposer board
25 pins flex cable
15 pins flex cable
Screws and standoffs to attach the interposer board to the ToF module
USB cable to supply 5V to the system
High level specification
Range Near: 25cm to 80cm
Medium: 30cm to 300cm
Accuracy < 2% for all ranges
Frame Rate 30fps (depends on processor board, OS and interface to host computer)
Resolution 640 x 480 pixels
Operating Temperature -20⁰C to 75⁰C
Laser optics 940nm VCSEL with 87⁰ x 67⁰ batwing profile diffuser
Receive lens FoV 87⁰ x 67⁰ including 940nm BPF, F=1.2
Power input 5V @ 2A
Interface 25 pins flex cable
Block diagram ToF module block diagram

For more information and how to buy the system please visit the AD-FXTOF1-EBZ Product page

For an example of how to integrate the AD-FXTOF1-EBZ in a camera please visit the AD-3DSMARTCAM1-PRZ Product page


System setup & evaluation

The development kit can be connected to a number of processor boards for system evaluation and computer vision applications development. The evaluation software for the supported embedded platforms can be accessed by following the instructions in the Application Development section below


Application Development

SDK Architecture

The system has options of USB, Ethernet or Wi-Fi to connect to a host computer, this flexibility enables evaluation across a wide range of use cases and environments. Sampling rates of up to 30fps are supported. Data is fed from the depth camera to the processor board over MIPI-CSI interface. This data is read using V4L2 capture driver and in-turn either feeds it to native SDK or sends it to the Host SDK over Ethernet, WiFi and USB interfaces. Native/Host SDK provides this data to user applications for further use. For ease of application, the SDK also provides OpenCV, Python and MATLAB wrappers such that developers can simply use these wrappers to develop application.

The Depth Perception Rapid Prototyping Platform supports a wide range of operating systems and programming languages. An open-source SDK that accompanies the hardware platform enables you to extract depth data from the camera on the processor and operating system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV and RoS.


Videos


Laser Safety

This device complies with International Standards IEC 60825-1:2014 & 2007 for a Class 1 laser product. This device also complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007. Only use Software and Firmware updates that are specifically provided for this solution.


Help and Support

For questions and more information please contact us on the Analog Devices Engineer Zone.

resources/eval/user-guides/ad-fxtof1-ebz.txt · Last modified: 10 May 2022 09:38 by Dan Nechita