This shows you the differences between two versions of the page.
Next revisionBoth sides next revision | |||
resources:eval:user-guides:ad-fmcomms4-ebz:hardware [25 Mar 2014 21:28] – created Robin Getz | resources:eval:user-guides:ad-fmcomms4-ebz:hardware [29 Apr 2014 21:32] – [I/O Voltage] Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
+ | |||
+ | ====== AD-FMCOMMS4-EBZ Hardware ====== | ||
+ | |||
+ | ===== Downloads ===== | ||
+ | |||
+ | <WRAP round download 65%> | ||
+ | <WRAP info> | ||
+ | * Johanson Technology' | ||
+ | * Mini Circuits [[http:// | ||
+ | |||
+ | </ | ||
+ | * {{: | ||
+ | * {{: | ||
+ | |||
+ | * The Epson crystal used on this board, has the generic part number " | ||
+ | </ | ||
===== I/O Voltage ===== | ===== I/O Voltage ===== | ||
The AD-FMComms4 (AD9364) assumes a VDD_INTERFACE voltage between 1.71V and 2.625V (1.8 to 2.5 +/- 5%), so on your FPGA carrier board, you should ensure that V< | The AD-FMComms4 (AD9364) assumes a VDD_INTERFACE voltage between 1.71V and 2.625V (1.8 to 2.5 +/- 5%), so on your FPGA carrier board, you should ensure that V< | ||
+ | |||
+ | |||
+ | |||
+ | ===== Picture and Main components ===== | ||
+ | |||
+ | {{: | ||
+ | |||
+ | ===== Layers ===== | ||
+ | |||
+ | The AD-FMCOMMS4-EBZ is a 10 layer board. | ||
+ | |||
+ | Design Cross Section | ||
+ | ^ Subclass Name ^ Type ^ Material ^ Thickness (MIL) ^ Conductivity (mho/cm) ^ Dielectric Constant ^ Loss Tangent ^ Shield ^ Width (MIL) ^ | ||
+ | | | SURFACE | ||
+ | | TOP | CONDUCTOR | ||
+ | | | DIELECTRIC | FR-4 | 8 | 0 | 3.38 | 0.035 | | ||
+ | | L2_GND | PLANE | COPPER | ||
+ | | | DIELECTRIC | BT_EPOXY | 3 | 0 | 4.10 | 0.02 | | ||
+ | | L3_PWR | PLANE | COPPER | ||
+ | | | DIELECTRIC | FR-4 | 3 | 0 | 4.10 | 0.035 | | ||
+ | | L4_GND | PLANE | COPPER | ||
+ | | | DIELECTRIC | BT_EPOXY | 4.60 | 0 | 4.10 | 0.02 | | ||
+ | | L5_SIG | CONDUCTOR | ||
+ | | | DIELECTRIC | FR-4 | 8 | 0 | 4.10 | 0.035 | | ||
+ | | L6_SIG | CONDUCTOR | ||
+ | | | DIELECTRIC | BT_EPOXY | 4.60 | 0 | 4.10 | 0.02 | | ||
+ | | L7_GND | PLANE | COPPER | ||
+ | | | DIELECTRIC | FR-4 | 3 | 0 | 4.10 | 0.035 | | ||
+ | | L8_PWR | PLANE | COPPER | ||
+ | | | DIELECTRIC | BT_EPOXY | 3 | 0 | 4.10 | 0.02 | | ||
+ | | L9_GND | PLANE | COPPER | ||
+ | | | DIELECTRIC | FR-4 | 8 | 0 | 3.38 | 0.035 | | ||
+ | | BOTTOM | CONDUCTOR | ||
+ | | | SURFACE | ||
+ | |||
+ | |||
+ | {{: | ||
+ | |||
+ | {{navigation AD-FMCOMMS2-EBZ# |