This is the latest, greatest and production worthy Rev “A” of this board (Although it indicates “A”, this is not the first version, and there is no Rev B planned).
Note that the RF transformers used as baluns on the Rev A board are Mini Circuits TCM1-63AX+. They are rated for an operating frequency between 10 MHz and 6 GHz.
AD-FMCOMMS3-EBZ Design & Integration Files
The AD-FMCOMMS3-EBZ (AD9361) assumes a VDD_INTERFACE voltage between 1.71V and 2.625V (1.8 to 2.5 +/- 5%), so on your FPGA carrier board, you should ensure that VADJ is between these levels. Setting things to 3.3V will damage the part.
For those that don't want to load up the Allegro viewer, here is a basic outline/component placements of the board. While this board does meet parts of the VITA-57.1 (FMC) specifications, there are many things it violates, and is not designed to be a form/fit/function board.
The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 73.3mm x 69mm. This is under the FMC specifications of 84mm x 69mm). The mounting holes are not compliant with the FMC standard, and are shown below.
The AD-FMCOMMS3-EBZ is a 10 layer board.
Design Cross Section
Subclass Name | Type | Material | Thickness (MIL) | Conductivity (mho/cm) | Dielectric Constant | Loss Tangent | Shield | Width (MIL) |
---|---|---|---|---|---|---|---|---|
SURFACE | AIR | 0 | 1 | 0 | ||||
TOP | CONDUCTOR | COPPER | 2.025 | 595900 | 1 | 0 | 8.00 | |
DIELECTRIC | FR-4 | 8 | 0 | 3.38 | 0.035 | |||
L2_GND | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | BT_EPOXY | 3 | 0 | 4.10 | 0.02 | |||
L3_PWR | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | FR-4 | 3 | 0 | 4.10 | 0.035 | |||
L4_GND | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | BT_EPOXY | 4.60 | 0 | 4.10 | 0.02 | |||
L5_SIG | CONDUCTOR | COPPER | 1.35 | 595900 | 1 | 0.035 | 3.80 | |
DIELECTRIC | FR-4 | 8 | 0 | 4.10 | 0.035 | |||
L6_SIG | CONDUCTOR | COPPER | 1.35 | 595900 | 1 | 0.035 | 3.80 | |
DIELECTRIC | BT_EPOXY | 4.60 | 0 | 4.10 | 0.02 | |||
L7_GND | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | FR-4 | 3 | 0 | 4.10 | 0.035 | |||
L8_PWR | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | BT_EPOXY | 3 | 0 | 4.10 | 0.02 | |||
L9_GND | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | FR-4 | 8 | 0 | 3.38 | 0.035 | |||
BOTTOM | CONDUCTOR | COPPER | 2.025 | 595900 | 1 | 0 | 8.00 | |
SURFACE | AIR | 0 | 1 | 0 |