This is an old revision of the document!
This is the latest and greatest Rev “C” of this board, and is ready for production. Note that the Baluns on the Rev C board (T101-T104) are Johanson Technology's 2450BL15B050E 2.45 GHz Balun. This balun is rated for a operating frequency of 2400~2500 MHz. If you want to evaluate the part outside of this frequency range, an alternative balun should be installed. This is described inside the “AD9361 RF Port Interface” document, which is a part of the full AD9361 documentation package. The test results were taken with Rev C, using the Johanson Technology's 2450BL15B050E balun.
For those that don't want to load up the Allegro viewer, here is a basic outline/component placements of the board. While this board does meet parts of the VITA-57.1 (FMC) specifications, there are many things it violates, and is not designed to be a form/fit/function board.
The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 73.3mm x 69mm. This is under the FMC specifications of 84mm x 69mm). The mounting holes are not compliant with the FMC standard, and are shown below.
The AD-FMCOMMS2-EBZ is a 10 layer board.
Design Cross Section
Subclass Name | Type | Material | Thickness (MIL) | Conductivity (mho/cm) | Dielectric Constant | Loss Tangent | Shield | Width (MIL) |
---|---|---|---|---|---|---|---|---|
SURFACE | AIR | 0 | 1 | 0 | ||||
TOP | CONDUCTOR | COPPER | 2.025 | 595900 | 1 | 0 | 8.00 | |
DIELECTRIC | FR-4 | 8 | 0 | 3.38 | 0.035 | |||
L2_GND | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | BT_EPOXY | 3 | 0 | 4.10 | 0.02 | |||
L3_PWR | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | FR-4 | 3 | 0 | 4.10 | 0.035 | |||
L4_GND | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | BT_EPOXY | 4.60 | 0 | 4.10 | 0.02 | |||
L5_SIG | CONDUCTOR | COPPER | 1.35 | 595900 | 1 | 0.035 | 3.80 | |
DIELECTRIC | FR-4 | 8 | 0 | 4.10 | 0.035 | |||
L6_SIG | CONDUCTOR | COPPER | 1.35 | 595900 | 1 | 0.035 | 3.80 | |
DIELECTRIC | BT_EPOXY | 4.60 | 0 | 4.10 | 0.02 | |||
L7_GND | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | FR-4 | 3 | 0 | 4.10 | 0.035 | |||
L8_PWR | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | BT_EPOXY | 3 | 0 | 4.10 | 0.02 | |||
L9_GND | PLANE | COPPER | 1.35 | 595900 | 1 | 0.035 | Y | |
DIELECTRIC | FR-4 | 8 | 0 | 3.38 | 0.035 | |||
BOTTOM | CONDUCTOR | COPPER | 2.025 | 595900 | 1 | 0 | 8.00 | |
SURFACE | AIR | 0 | 1 | 0 |