This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcomms1-ebz:hardware [22 Sep 2014 17:20] – [Downloads] Jarrett Liner | resources:eval:user-guides:ad-fmcomms1-ebz:hardware [09 Feb 2021 16:05] (current) – add retired Robin Getz | ||
---|---|---|---|
Line 1: | Line 1: | ||
- | ====== AD-FMCOMMS6-EBZ Hardware ====== | + | ====== AD-FMCOMMS1-EBZ Hardware ====== |
+ | {{page>/ | ||
===== Picture and Main components ===== | ===== Picture and Main components ===== | ||
- | {{ :resources:fpga:xilinx:fmc:fmcomms6: | + | {{ :resources:eval:user-guides:ad-fmcomms1-ebz:pin_diagram.png? |
===== Outline ===== | ===== Outline ===== | ||
For those that don't want to load up the Allegro viewer, here is a basic outline/ | For those that don't want to load up the Allegro viewer, here is a basic outline/ | ||
- | {{: | + | {{: |
===== Size ===== | ===== Size ===== | ||
- | The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 3.42 inches by 2.72 inches (or about 89mm x 69mm). This exceeds the FMC specifications of 84mm x 69mm). | + | The size of the board (not including the SMA connectors, which project beyond the edge of the board) is 3.51 inches by 2.72 inches (or about 89mm x 69mm). This exceeds the FMC specifications of 84mm x 69mm). |
- | {{: | + | {{: |
===== Downloads ===== | ===== Downloads ===== | ||
<WRAP round download 80%> | <WRAP round download 80%> | ||
- | ^ Type ^ Rev 1D ^ | + | ^ Type ^ Rev B ^ Rev C ^ |
- | | Schematic | {{: | + | | Schematic | {{: |
- | | Assembly Files | {{: | + | | Assembly Files | {{: |
- | | Build Files | {{: | + | | Build Files | {{: |
- | | Allegro Board File | {{: | + | | Allegro Board File | {{: |
- | * Get the [[http:// | + | * Get the [[https:// |
</ | </ | ||
- | {{navigation AD-FMCOMMS6-EBZ# | + | {{navigation AD-FMCOMMS1-EBZ# |