This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revisionLast revisionBoth sides next revision | ||
resources:eval:user-guides:ad-fmcmotcon2-ebz:hardware [27 Apr 2015 14:18] – [Where to Buy] Andrei Cozma | resources:eval:user-guides:ad-fmcmotcon2-ebz:hardware [21 Jul 2015 12:58] – repetitive word Lucian Sin | ||
---|---|---|---|
Line 23: | Line 23: | ||
**[[resources/ | **[[resources/ | ||
{{: | {{: | ||
- | * Connects to the Controller board and has a power stage that can drive drive motors up to 48V and 20A. | + | * Connects to the Controller board and has a power stage that can drive motors up to 48V and 20A. |
* Drives 2 motors simultaneously | * Drives 2 motors simultaneously | ||
* High frequency drive stage implemented with ADI isolated gate drivers | * High frequency drive stage implemented with ADI isolated gate drivers | ||
Line 47: | Line 47: | ||
* Measurement and display of load motor speed | * Measurement and display of load motor speed | ||
* External control and monitoring interface | * External control and monitoring interface | ||
- | ===== Where to Buy ===== | ||
- | |||
- | <WRAP round box 85%> | ||
- | [[adi> | ||
- | </ | ||
===== Downloads ===== | ===== Downloads ===== | ||
Line 65: | Line 60: | ||
* {{: | * {{: | ||
* {{: | * {{: | ||
+ | </ | ||
+ | |||
+ | ===== Where to Buy ===== | ||
+ | |||
+ | <WRAP round box 85%> | ||
+ | [[adi> | ||
</ | </ | ||
{{navigation AD-FMCMOTCON2-EBZ# | {{navigation AD-FMCMOTCON2-EBZ# |