This shows you the differences between two versions of the page.
Both sides previous revisionPrevious revisionNext revision | Previous revision | ||
resources:eval:user-guides:ad-fmcmotcon2-ebz:hardware:lv_board [30 Mar 2015 15:04] – [Switches] Andrei Cozma | resources:eval:user-guides:ad-fmcmotcon2-ebz:hardware:lv_board [28 Jan 2021 19:56] (current) – update arrow links after their web site update Robin Getz | ||
---|---|---|---|
Line 3: | Line 3: | ||
===== Features ===== | ===== Features ===== | ||
- | * Connects to the Controller board and has a power stage that can drive drive motors up to 48V and 20A. | + | * Connects to the Controller board and has a power stage that can drive motors up to 48V and 20A. |
* Drives 2 motors simultaneously | * Drives 2 motors simultaneously | ||
* High frequency drive stage implemented with ADI isolated gate drivers | * High frequency drive stage implemented with ADI isolated gate drivers | ||
Line 37: | Line 37: | ||
^ Measurement | ^ Measurement | ||
- | | **[[adi>AD7401A|AD7403]]** | 16 bit isolated 2nd order Sigma-Delta modulator | | + | | **[[adi>AD7403|AD7403]]** | 16 bit isolated 2nd order Sigma-Delta modulator | |
| **[[adi> | | **[[adi> | ||
+ | | **[[adi> | ||
^ Power ^^ | ^ Power ^^ | ||
| **[[adi> | | **[[adi> | ||
Line 45: | Line 46: | ||
^ MOSFET Drivers | ^ MOSFET Drivers | ||
| **[[adi> | | **[[adi> | ||
- | | **[[adi>ADuM72230|ADuM7223]]** | Isolated precision half-bridge driver, 4.0A output | | + | | **[[adi>ADuM7223|ADuM7223]]** | Isolated precision half-bridge driver, 4.0A output | |
|< 100% 100% >| | |< 100% 100% >| | ||
Line 67: | Line 68: | ||
* {{: | * {{: | ||
* {{: | * {{: | ||
- | * {{: | + | * {{: |
</ | </ | ||
{{navigation AD-FMCMOTCON2-EBZ# | {{navigation AD-FMCMOTCON2-EBZ# |