Wiki

This version (21 Jul 2015 09:22) was approved by LucianS.The Previously approved version (10 Apr 2015 13:41) is available.Diff

Low Voltage Drive Board

Features

  • Connects to the Controller board and has a power stage that can drive motors up to 48V and 20A.
  • Drives 2 motors simultaneously
  • High frequency drive stage implemented with ADI isolated gate drivers
  • Supported motor types
    • BLDC
    • PMSM
    • Brushed DC
    • Stepper (bipolar / unipolar)
  • Integrated over current protection
  • Reverse voltage protection
  • Current and Voltage measurement using isolated ADCs
    • Current measurement on 2 phases for 2 motors
    • DC Link Voltage measurement
  • BEMF zero cross detection for sensorless control of PMSM or BLDC motors
  • Separate voltage supplies for the 2 motors so that the motors don’t influence each other

Block Diagram

Picture and Main Components

AD-DRVLV2-EBZ Top AD-DRVLV2-EBZ Bottom

Key Parts

Measurement
AD7403 16 bit isolated 2nd order Sigma-Delta modulator
AD8207 Zero drift, high voltage, bidirectional difference amplifier
CMP04 Quad low power, precision comparator
Power
ADuM5000 isoPower® integrated isolated dc-to-dc converter
ADP1621 Constant-frequency, current-mode step-up dc/dc controller
ADP2301 1.2 A, 20 V, 1.4 MHz non-synchronous step-down switching regulator
MOSFET Drivers
ADuM5230 Isolated half-bridge driver with integrated high-side supply
ADuM7223 Isolated precision half-bridge driver, 4.0A output

Switches

Switches

Emergency Stop switch

  • S2 is a latching emergency stop switch.
  • If triggered the supply for the power stage is turned off.

Reset switch

  • S1 is a reset switch for the emergency stop latch.
  • By pressing S1 when S2 is not pressed the power stage is turned on.

Downloads

AD-DRVLV2-EBZ

Navigation - AD-FMCMOTCON2-EBZ

resources/eval/user-guides/ad-fmcmotcon2-ebz/hardware/lv_board.txt · Last modified: 21 Jul 2015 09:18 by LucianS