This is an old revision of the document!
Measurement | |
---|---|
AD7403 | 16 bit isolated 2nd order Sigma-Delta modulator |
AD8207 | Zero drift, high voltage, bidirectional difference amplifier |
Power | |
ADuM5000 | isoPower® integrated isolated dc-to-dc converter |
ADP1621 | Constant-frequency, current-mode step-up dc/dc controller |
ADP2301 | 1.2 A, 20 V, 1.4 MHz non-synchronous step-down switching regulator |
MOSFET Drivers | |
ADuM5230 | Isolated half-bridge driver with integrated high-side supply |
ADuM7223 | Isolated precision half-bridge driver, 4.0A output |
Emergency Stop switch
Reset switch
AD-DRVLV2-EBZ